(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stock Pot (With/Without Handle)

Stock Pot (With/Without Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,390.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-372-01
5-372-02
5-372-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Details Type Internal diameter (external diameter) x height
(mm)
Weight
(kg)
Quantity

฿ 1,390.00

METAL CONTAINERS 1 Piece(s) Same day 0.7L Stock Pot 10 Without Handles 0.7 L 10 No handle φ100(φ106)X100 0.24 1 pc.

฿ 2,729.00

STOCK POT 1 Piece(s) Same day 3.2L Stock Pot 16 Without Handles 3.2 L 16 No handle φ160(φ163)X160 0.58 1 pc.

฿ 4,247.00

METAL CONTAINERS 1 Piece(s) Same day 6L Stock Pot 20 With Handles 6 L 20 With handle (with gradations) φ200(φ208)X200 1.04 1 pc.

Basic Specifications

  • Product Type
    Pot
  • Material
    Stainless Steel
  • Specifications
    Jointless press drawing process
  • Material Details
    Main Body: Stainless Steel (SUS316), Lid: Stainless Steel (SUS304)
  • Features
    Has hook at back of lid for simple storage.
  • Quantity
    1 pc.

Product Description

Deep stock pot made of SUS316, which has excellent resistance to corrosion and acids.
[Features]
· Made of SUS316, which has better corrosion and acid resistance than SUS34.
· Large capacity while being slender, allowing for effective space utilization.
· Seamless press drawing process from 1 sheet.
· Pots of the same size can be stacked for convenient storage.
· With a hanging bracket on the underside of the lid, you don't have to worry about where to place it.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
5-372-01
5-372-02
5-372-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Details Type Internal diameter (external diameter) x height
(mm)
Weight
(kg)
Quantity

฿ 1,390.00

METAL CONTAINERS 1 Piece(s) Same day 0.7L Stock Pot 10 Without Handles 0.7 L 10 No handle φ100(φ106)X100 0.24 1 pc.

฿ 2,729.00

STOCK POT 1 Piece(s) Same day 3.2L Stock Pot 16 Without Handles 3.2 L 16 No handle φ160(φ163)X160 0.58 1 pc.

฿ 4,247.00

METAL CONTAINERS 1 Piece(s) Same day 6L Stock Pot 20 With Handles 6 L 20 With handle (with gradations) φ200(φ208)X200 1.04 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stock Pot 0.7 L To 48 L Capacity

Stock Pot 0.7 L To 48 L Capacity: related images

Stock Pot 0.7 L To 48 L Capacity image

Specifications of 5-372-01/5-372-02/5-372-03

  • Product shape: round
  • Jointless press drawing process
  • Material: body / stainless steel (SUS316); lid / stainless steel (SUS304)

Specifications of 5-372-01

  • Capacity: 0.7 L
  • Inside diameter (outside diameter) × height: ø100 (ø106) × 100 (inside diameter: 100 (outside diameter: 106) × 100 mm)
  • Weight: 0.24 kg

Specifications of 5-372-02

  • Capacity: 3.2 L
  • Inside diameter (outside diameter) × height: ø160 (ø163) × 160 (inside diameter: 160 (outside diameter 163) × 160 mm)
  • Weight: 0.58 kg

Specifications of 5-372-03

  • Capacity: 6 L
  • Inside diameter (outside diameter) × height: ø200 (ø208) × 200 (inside diameter 200 (outside diameter: 208) × 200 mm)
  • Weight: 1.04 kg