(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Pot Capacity 0.7 L–48 L

Stainless Steel Pot Capacity 0.7 L–48 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,301.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4527-03
1-4527-04
1-4527-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Details Type JAN Code Internal diameter x height
(mm)
Weight
(kg)
Quantity

฿ 1,301.53

METAL CONTAINERS 1 Piece(s) Same day 2.1L Stainless Steel Pot 14 cm 2.1 L 14cm No handle 4535840004056 φ140X152 0.43 1 pc.

฿ 1,660.65

METAL CONTAINERS 1 Piece(s) Same day 3.3L Stainless Steel Pot 16 cm 3.3 L 16cm No handle 4535840004063 φ160X178 0.56 1 pc.

฿ 4,573.28

METAL CONTAINERS 1 Piece(s) Same day 13L Stainless Steel Pot 26 cm 13 L 26cm With handle 4535840004117 φ260X280 1.77 1 pc.

Basic Specifications

  • Product Type
    Pot
  • Material
    Stainless Steel
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

Stock pot made of SUS316 with excellent resistance to corrosion and acids.
[Features]
· Made of SUS316, which has better corrosion and acid resistance than SUS34.
· Seamless press drawing process from 1 sheet.
· Pots of the same size can be stacked for convenient storage.
· With a hanging bracket on the underside of the lid, you don't have to worry about where to place it.
· It has a wide brim, preventing deformation that tends to happen during use.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
1-4527-03
1-4527-04
1-4527-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Details Type JAN Code Internal diameter x height
(mm)
Weight
(kg)
Quantity

฿ 1,301.53

METAL CONTAINERS 1 Piece(s) Same day 2.1L Stainless Steel Pot 14 cm 2.1 L 14cm No handle 4535840004056 φ140X152 0.43 1 pc.

฿ 1,660.65

METAL CONTAINERS 1 Piece(s) Same day 3.3L Stainless Steel Pot 16 cm 3.3 L 16cm No handle 4535840004063 φ160X178 0.56 1 pc.

฿ 4,573.28

METAL CONTAINERS 1 Piece(s) Same day 13L Stainless Steel Pot 26 cm 13 L 26cm With handle 4535840004117 φ260X280 1.77 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1