(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tray Sanbatto #1-#3 White

Plastic Tray Sanbatto #1-#3 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product only includes the main body. Purchase the lid separately.

Specifications of 1-3736-03

  • Product Type
    Vat/Tray
  • Capacity
    7.3L
  • Manufacturer Product Name
    Vat Sanvat Size 1
  • JAN Code
    4983049900110
  • Manufacturer Model Number
    Sanvat #1
  • External Dimensions(mm)
    446×327×70
  • Features
    The surface is smooth to prevent contents being scratched.
  • Material
    PP (Polypropylene)
  • Other specifications
    Nesting enabled
  • Effective inside dimensions
    387×267×65mm
  • Amount Of Content
    1 pc.
Part Number
1-3736-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 955.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Capacity
    7.3L
  • Manufacturer Product Name
    Vat Sanvat Size 1
  • JAN Code
    4983049900110
  • Manufacturer Model Number
    Sanvat #1
  • External Dimensions(mm)
    446×327×70
  • Features
    The surface is smooth to prevent contents being scratched.
  • Material
    PP (Polypropylene)
  • Other specifications
    Nesting enabled
  • Effective inside dimensions
    387×267×65mm
  • Amount Of Content
    1 pc.

Product Description

The surface is smooth to prevent contents being scratched.

*Caution*
This product only includes the main body. Purchase the lid separately.

Specifications of 1-3736-03

  • Product Type
    Vat/Tray
  • Capacity
    7.3L
  • Manufacturer Product Name
    Vat Sanvat Size 1
  • JAN Code
    4983049900110
  • Manufacturer Model Number
    Sanvat #1
  • External Dimensions(mm)
    446×327×70
  • Features
    The surface is smooth to prevent contents being scratched.
  • Material
    PP (Polypropylene)
  • Other specifications
    Nesting enabled
  • Effective inside dimensions
    387×267×65mm
  • Amount Of Content
    1 pc.
Part Number
1-3736-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 955.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1