(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sample Case

Sample Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-9134-01

  • Product Type
    Small case
  • Manufacturer Product Name
    Sample Case (MAJY Case) L Contains 20
  • Manufacturer Model Number
    L
  • External Dimensions(mm)
    126.9×87.5×35.1
  • Internal dimensions(mm)
    120.3×81.2×23.2
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Pack (20 pcs.)
Part Number
6-9134-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,125.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

20 Pieces Per Package

20 Day(s) 1 Pack (20 pcs.)

Basic Specifications

  • Product Type
    Small case
  • Manufacturer Product Name
    Sample Case (MAJY Case) L Contains 20
  • Manufacturer Model Number
    L
  • External Dimensions(mm)
    126.9×87.5×35.1
  • Internal dimensions(mm)
    120.3×81.2×23.2
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Pack (20 pcs.)

Product Description

MAJY case.

Specifications of 6-9134-01

  • Product Type
    Small case
  • Manufacturer Product Name
    Sample Case (MAJY Case) L Contains 20
  • Manufacturer Model Number
    L
  • External Dimensions(mm)
    126.9×87.5×35.1
  • Internal dimensions(mm)
    120.3×81.2×23.2
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Pack (20 pcs.)
Part Number
6-9134-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,125.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

20 Pieces Per Package

20 Day(s) 1 Pack (20 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1