(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Static Styrene Case

Non-Static Styrene Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-359-03

  • Product Type
    Small case
  • Manufacturer Product Name
    Non-static styrene case C-19 10 pcs
  • Manufacturer Model Number
    C-19
  • External Dimensions(mm)
    50×75×19
  • Internal dimensions(mm)
    44.5×69.5×17
  • Features
    With special antistatic coating to prevent static electricity.
  • Material
    PS (Polystyrene, Antistatic Coating)
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
5-359-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,058.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

11 Day(s) 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Small case
  • Manufacturer Product Name
    Non-static styrene case C-19 10 pcs
  • Manufacturer Model Number
    C-19
  • External Dimensions(mm)
    50×75×19
  • Internal dimensions(mm)
    44.5×69.5×17
  • Features
    With special antistatic coating to prevent static electricity.
  • Material
    PS (Polystyrene, Antistatic Coating)
  • Amount Of Content
    1 Pack (10 pcs.)

Product Description

With special antistatic coating to prevent static electricity.

Specifications of 5-359-03

  • Product Type
    Small case
  • Manufacturer Product Name
    Non-static styrene case C-19 10 pcs
  • Manufacturer Model Number
    C-19
  • External Dimensions(mm)
    50×75×19
  • Internal dimensions(mm)
    44.5×69.5×17
  • Features
    With special antistatic coating to prevent static electricity.
  • Material
    PS (Polystyrene, Antistatic Coating)
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
5-359-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,058.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

11 Day(s) 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1