(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrier Box

Barrier Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 977.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-5606-01
4-5606-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number External Dimensions
(mm)

฿ 1,442.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 19 Day(s) 20.7L Barrier Box 20 4904881554880 20 456 x 364 x 165

฿ 977.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 19 Day(s) 12.5L Barrier Box 12 4904881554934 12 321 x 232 x 223

Basic Specifications

  • Product Type
    Sealing container
  • Features
    A storage box with excellent sealability.
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PS (Polystyrene) (20), AS (Acrylonitrile-styrene) (12)
  • Material of Gasket
    Silicone Rubber
  • Stopper material
    PP (Polypropylene)

Product Description

Storage box with excellent airtightness.

Part Number
4-5606-01
4-5606-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number External Dimensions
(mm)

฿ 1,442.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 19 Day(s) 20.7L Barrier Box 20 4904881554880 20 456 x 364 x 165

฿ 977.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 19 Day(s) 12.5L Barrier Box 12 4904881554934 12 321 x 232 x 223

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1