(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Boy

Seal Boy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5613-04

  • Product Type
    Sealing container
  • Manufacturer Product Name
    Seal Boy No.4
  • JAN Code
    4904881150228
  • Manufacturer Model Number
    No.4
  • External Dimensions(mm)
    270×196×184
  • Internal dimensions(mm)
    225×150×170
  • Features
    Compact case with excellent sealability.
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    ABS Resin
  • Material of Gasket
    Silicon Rubber
  • Stopper material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
4-5613-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,825.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sealing container
  • Manufacturer Product Name
    Seal Boy No.4
  • JAN Code
    4904881150228
  • Manufacturer Model Number
    No.4
  • External Dimensions(mm)
    270×196×184
  • Internal dimensions(mm)
    225×150×170
  • Features
    Compact case with excellent sealability.
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    ABS Resin
  • Material of Gasket
    Silicon Rubber
  • Stopper material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Product Description

Compact case with excellent sealability.

Specifications of 4-5613-04

  • Product Type
    Sealing container
  • Manufacturer Product Name
    Seal Boy No.4
  • JAN Code
    4904881150228
  • Manufacturer Model Number
    No.4
  • External Dimensions(mm)
    270×196×184
  • Internal dimensions(mm)
    225×150×170
  • Features
    Compact case with excellent sealability.
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    ABS Resin
  • Material of Gasket
    Silicon Rubber
  • Stopper material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
4-5613-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,825.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1