(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Tal Capacity 50 L/75 L

Poly Tal Capacity 50 L/75 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-273-01

  • Product Type
    Large Tank
  • Capacity
    75L
  • Manufacturer Product Name
    Plastic Barrel with Lid 75 L
  • External Dimensions(mm)
    φ540×502
  • Effective inside dimensions (upper part)(mm)
    φ476×480
  • Weight(g)
    3600
  • Features
    Lightweight, durable, smooth and easy to clean.
  • lid
    φ544×40mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Amount Of Content
    1 pc.
Part Number
5-273-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,810.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Large Tank
  • Capacity
    75L
  • Manufacturer Product Name
    Plastic Barrel with Lid 75 L
  • External Dimensions(mm)
    φ540×502
  • Effective inside dimensions (upper part)(mm)
    φ476×480
  • Weight(g)
    3600
  • Features
    Lightweight, durable, smooth and easy to clean.
  • lid
    φ544×40mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Amount Of Content
    1 pc.

Product Description

It is lightweight, durable, and has a smooth surface for easy wash.
[Materials]PE (polyethylene)

Specifications of 5-273-01

  • Product Type
    Large Tank
  • Capacity
    75L
  • Manufacturer Product Name
    Plastic Barrel with Lid 75 L
  • External Dimensions(mm)
    φ540×502
  • Effective inside dimensions (upper part)(mm)
    φ476×480
  • Weight(g)
    3600
  • Features
    Lightweight, durable, smooth and easy to clean.
  • lid
    φ544×40mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Amount Of Content
    1 pc.
Part Number
5-273-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,810.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1