(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanpail

Sanpail

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-420-03

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    12.1L
  • Manufacturer Product Name
    Sanpail NO.12
  • JAN Code
    4983049871229
  • Manufacturer Model Number
    No.12
  • Outer Diameter x Height(mm)
    φ280×290
  • Internal dimensions(mm)
    φ255×280
  • Features
    Strong sealed type resin container. Compact, lightweight and offers excellent durability.
  • Footnotes
    Lid is not included.
  • Main Body Material
    PE (Polyethylene), Iron
  • Amount Of Content
    1 pc.
Part Number
5-420-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,209.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    12.1L
  • Manufacturer Product Name
    Sanpail NO.12
  • JAN Code
    4983049871229
  • Manufacturer Model Number
    No.12
  • Outer Diameter x Height(mm)
    φ280×290
  • Internal dimensions(mm)
    φ255×280
  • Features
    Strong sealed type resin container. Compact, lightweight and offers excellent durability.
  • Footnotes
    Lid is not included.
  • Main Body Material
    PE (Polyethylene), Iron
  • Amount Of Content
    1 pc.

Product Description

Strong sealed type resin container. It is small and lightweight with excellent durability.

Specifications of 5-420-03

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    12.1L
  • Manufacturer Product Name
    Sanpail NO.12
  • JAN Code
    4983049871229
  • Manufacturer Model Number
    No.12
  • Outer Diameter x Height(mm)
    φ280×290
  • Internal dimensions(mm)
    φ255×280
  • Features
    Strong sealed type resin container. Compact, lightweight and offers excellent durability.
  • Footnotes
    Lid is not included.
  • Main Body Material
    PE (Polyethylene), Iron
  • Amount Of Content
    1 pc.
Part Number
5-420-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,209.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1