(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tosron Airtight Tank

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-060-06

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    20L
  • Manufacturer Product Name
    Tosron Airtight Tank SN-20 Blue
  • Manufacturer Model Number
    SN-20 Blue
  • Color
    Blue
  • Upper outside diameter×lower outside diameter×height(mm)
    φ300×φ271×386
  • Upper inside diameter×lower inside diameter×height(mm)
    φ285×φ267×380
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    LDPE (Low Density Polyethylene)
  • Material of Gasket
    Elastomer (PE Type TPE)
  • Heat Resistant Temperature
    Main unit/80°C, lid/60°C
  • Low temperature resistance
    -30℃
  • When in use for long hours
    80℃
  • Amount Of Content
    1 pc.
Part Number
5-060-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,575.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    20L
  • Manufacturer Product Name
    Tosron Airtight Tank SN-20 Blue
  • Manufacturer Model Number
    SN-20 Blue
  • Color
    Blue
  • Upper outside diameter×lower outside diameter×height(mm)
    φ300×φ271×386
  • Upper inside diameter×lower inside diameter×height(mm)
    φ285×φ267×380
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    LDPE (Low Density Polyethylene)
  • Material of Gasket
    Elastomer (PE Type TPE)
  • Heat Resistant Temperature
    Main unit/80°C, lid/60°C
  • Low temperature resistance
    -30℃
  • When in use for long hours
    80℃
  • Amount Of Content
    1 pc.

Product Description

A round airtight container convenient for storage and transportation of liquids.

Specifications of 5-060-06

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    20L
  • Manufacturer Product Name
    Tosron Airtight Tank SN-20 Blue
  • Manufacturer Model Number
    SN-20 Blue
  • Color
    Blue
  • Upper outside diameter×lower outside diameter×height(mm)
    φ300×φ271×386
  • Upper inside diameter×lower inside diameter×height(mm)
    φ285×φ267×380
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    LDPE (Low Density Polyethylene)
  • Material of Gasket
    Elastomer (PE Type TPE)
  • Heat Resistant Temperature
    Main unit/80°C, lid/60°C
  • Low temperature resistance
    -30℃
  • When in use for long hours
    80℃
  • Amount Of Content
    1 pc.
Part Number
5-060-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,575.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1