(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HDPE Sealed Tank

HDPE Sealed Tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,439.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4619-01
1-7485-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number Upper outside diameter×lower outside diameter×height
(mm)
Upper inside diameter×lower inside diameter×height
(mm)
Amount Of Content

฿ 1,439.55

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 20L HDPE Sealed Tank HD-20 White 4560111741903 HD-20 White φ302×φ270×393 φ289×φ262×372 1 pc.

฿ 1,471.55

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 13L HDPE Sealed Tank HD-13 White 4560111742061 HD-13 White φ302×φ276×266 φ285×φ270×250 1 pc.

Basic Specifications

  • Product Type
    Sealed Tank, Bucket
  • Features
    The top surface circumference is ribbed, allowing for easy stacking. The body is tapered, so empty tanks can be stacked. Silicone seal makes it highly airtight, preventing liquid from spilling.
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Material of Gasket
    Silicon Rubber
  • Amount Of Content
    1 pc.

Product Description

The lid top surface circumference is ribbed, allowing for easy stacking.

Part Number
1-4619-01
1-7485-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number Upper outside diameter×lower outside diameter×height
(mm)
Upper inside diameter×lower inside diameter×height
(mm)
Amount Of Content

฿ 1,439.55

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 20L HDPE Sealed Tank HD-20 White 4560111741903 HD-20 White φ302×φ270×393 φ289×φ262×372 1 pc.

฿ 1,471.55

RESIN SPECIAL CONTAINERS 1 Piece(s) 5 Day(s) 13L HDPE Sealed Tank HD-13 White 4560111742061 HD-13 White φ302×φ276×266 φ285×φ270×250 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1