(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray No. 885 Capacity 500 ml

Spray No. 885 Capacity 500 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7625-01

  • Product Type
    Spray
  • Capacity
    500ml
  • Manufacturer Product Name
    Spray No.885 500 ml
  • JAN Code
    4977263008851
  • Manufacturer Model Number
    No.885
  • Features
    It is an autoclavable disinfectant spray. It allows the use of disinfectant ethanol, invert soap, etc.
  • Material
    Container and pistol/PP (polypropylene), hose/silicone
  • Other specifications
    Sprayer rate: 1 mL/operation
  • Amount Of Content
    1 pc.
Part Number
2-7625-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 950.07

RESIN SPECIAL CONTAINERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Spray
  • Capacity
    500ml
  • Manufacturer Product Name
    Spray No.885 500 ml
  • JAN Code
    4977263008851
  • Manufacturer Model Number
    No.885
  • Features
    It is an autoclavable disinfectant spray. It allows the use of disinfectant ethanol, invert soap, etc.
  • Material
    Container and pistol/PP (polypropylene), hose/silicone
  • Other specifications
    Sprayer rate: 1 mL/operation
  • Amount Of Content
    1 pc.

Product Description

Autoclavable disinfectant spray. Disinfectant ethanol, anti-inflammatory soap, etc. can be used.

Specifications of 2-7625-01

  • Product Type
    Spray
  • Capacity
    500ml
  • Manufacturer Product Name
    Spray No.885 500 ml
  • JAN Code
    4977263008851
  • Manufacturer Model Number
    No.885
  • Features
    It is an autoclavable disinfectant spray. It allows the use of disinfectant ethanol, invert soap, etc.
  • Material
    Container and pistol/PP (polypropylene), hose/silicone
  • Other specifications
    Sprayer rate: 1 mL/operation
  • Amount Of Content
    1 pc.
Part Number
2-7625-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 950.07

RESIN SPECIAL CONTAINERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1