(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray container 500 ml/ 1000 ml

Spray container 500 ml/ 1000 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 4-5002-02

  • Product Type
    Spray
  • Capacity
    1000ml
  • Manufacturer Product Name
    Spray 1000 mL red
  • Color
    Red
  • Minimum graduation
    No scale
  • Features
    The injection nozzle can be changed between direct injection and spray injection.
  • Material
    Bottle: HDPE (High density polyethylene), Gun spray: PP (Polypropylene), etc.
  • Amount Of Content
    1 pc.
Part Number
4-5002-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 434.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Spray
  • Capacity
    1000ml
  • Manufacturer Product Name
    Spray 1000 mL red
  • Color
    Red
  • Minimum graduation
    No scale
  • Features
    The injection nozzle can be changed between direct injection and spray injection.
  • Material
    Bottle: HDPE (High density polyethylene), Gun spray: PP (Polypropylene), etc.
  • Amount Of Content
    1 pc.

Product Description

The injection nozzle can be changed between direct injection and spray injection.

Specifications of 4-5002-02

  • Product Type
    Spray
  • Capacity
    1000ml
  • Manufacturer Product Name
    Spray 1000 mL red
  • Color
    Red
  • Minimum graduation
    No scale
  • Features
    The injection nozzle can be changed between direct injection and spray injection.
  • Material
    Bottle: HDPE (High density polyethylene), Gun spray: PP (Polypropylene), etc.
  • Amount Of Content
    1 pc.
Part Number
4-5002-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 434.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1