(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volume Reduction Bottle

Volume Reduction Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-3404-11

  • Product Type
    Washing bottle
  • Manufacturer Product Name
    Volume Reduction Bottle, Mist Type Long Nozzle
  • Manufacturer Model Number
    Mist Type Long Nozzle
  • Features
    Can be easily folded after use and volume reduction is possible.
  • Other specifications
    With Cap
  • Volume reduction rate
    50~60%
  • Main Body Material
    PE (polyethylene)
  • Cap Material
    PP (Polypropylene)
  • Nozzle Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
2-3404-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 338.22

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Washing bottle
  • Manufacturer Product Name
    Volume Reduction Bottle, Mist Type Long Nozzle
  • Manufacturer Model Number
    Mist Type Long Nozzle
  • Features
    Can be easily folded after use and volume reduction is possible.
  • Other specifications
    With Cap
  • Volume reduction rate
    50~60%
  • Main Body Material
    PE (polyethylene)
  • Cap Material
    PP (Polypropylene)
  • Nozzle Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Product Description

Can be easily folded after use and volume reduction is possible.

Specifications of 2-3404-11

  • Product Type
    Washing bottle
  • Manufacturer Product Name
    Volume Reduction Bottle, Mist Type Long Nozzle
  • Manufacturer Model Number
    Mist Type Long Nozzle
  • Features
    Can be easily folded after use and volume reduction is possible.
  • Other specifications
    With Cap
  • Volume reduction rate
    50~60%
  • Main Body Material
    PE (polyethylene)
  • Cap Material
    PP (Polypropylene)
  • Nozzle Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
2-3404-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 338.22

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1