(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Bottle Capacity 500 ml

Syringe Bottle Capacity 500 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5008-01

  • Product Type
    Washing bottle
  • Capacity
    500ml
  • Manufacturer Product Name
    Syringe bottle 185, 500 mL, 6 pcs
  • JAN Code
    4532036181850
  • Manufacturer Model Number
    185
  • One Gradation(ml)
    50
  • Bottle Caliber
    Inside/ø24 mm, outside / φ27 mm
  • Cap Tip Diameter
    Inside/ø3 mm, outside / φ6 mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PP (Polypropylene)
  • Amount Of Content
    1 Box (6 pcs)
Part Number
4-5008-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,775.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

6 Pieces Per Package

16 Day(s) 1 Box (6 pcs)

Basic Specifications

  • Product Type
    Washing bottle
  • Capacity
    500ml
  • Manufacturer Product Name
    Syringe bottle 185, 500 mL, 6 pcs
  • JAN Code
    4532036181850
  • Manufacturer Model Number
    185
  • One Gradation(ml)
    50
  • Bottle Caliber
    Inside/ø24 mm, outside / φ27 mm
  • Cap Tip Diameter
    Inside/ø3 mm, outside / φ6 mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PP (Polypropylene)
  • Amount Of Content
    1 Box (6 pcs)

Specifications of 4-5008-01

  • Product Type
    Washing bottle
  • Capacity
    500ml
  • Manufacturer Product Name
    Syringe bottle 185, 500 mL, 6 pcs
  • JAN Code
    4532036181850
  • Manufacturer Model Number
    185
  • One Gradation(ml)
    50
  • Bottle Caliber
    Inside/ø24 mm, outside / φ27 mm
  • Cap Tip Diameter
    Inside/ø3 mm, outside / φ6 mm
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PP (Polypropylene)
  • Amount Of Content
    1 Box (6 pcs)
Part Number
4-5008-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,775.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

6 Pieces Per Package

16 Day(s) 1 Box (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1