(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Bottle Capacity 20 ml–60 ml

Syringe Bottle Capacity 20 ml–60 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 385.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2012-01
2-2012-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Aperture x Body Diameter x Height
(mm)
Amount Of Content

฿ 385.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 20ml Syringe Bottle, MS Model 20 ml MS type 20 ml φ10×φ27×97 1 Bag (10 pcs.)

฿ 420.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 40ml Syringe Bottle, MS Model 40 ml MS type 40 ml φ10×φ32×100 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Dispenser
  • Main Body Material
    PE (polyethylene)
  • Nozzle Material
    PE (polyethylene)
  • Material of Gasket
    Softlon® (Polyethylene Foam)
  • Amount Of Content
    1 Bag (10 pcs.)

Product Description

A cap is attached to the nozzle tip.

Part Number
2-2012-01
2-2012-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Number Aperture x Body Diameter x Height
(mm)
Amount Of Content

฿ 385.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 20ml Syringe Bottle, MS Model 20 ml MS type 20 ml φ10×φ27×97 1 Bag (10 pcs.)

฿ 420.00

RESIN SPECIAL CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 40ml Syringe Bottle, MS Model 40 ml MS type 40 ml φ10×φ32×100 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1