(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Washing Bottle That Can Be Used Upside Down

Washing Bottle That Can Be Used Upside Down

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5920-01

  • Product Type
    Washing bottle
  • Capacity
    1L
  • Manufacturer Product Name
    Wash bottle. Can be used upside down MK-Wide Type
  • JAN Code
    4560111757799
  • Manufacturer Model Number
    MK-wide type
  • Specifications
    Material LDPE (low density polyethylene)
  • Features
    A spindle is attached to the tip of the tube provided inside so that contents can be discharged when the bottle is tilted or held upside down.
  • Footnotes
    Price per 1 unit.
  • Material
    (Main Body / Nozzle) / HDPE (High-Density Polyethylene) (Cap), Tube / Silicone Rubber, Weight / Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
1-5920-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 400.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Washing bottle
  • Capacity
    1L
  • Manufacturer Product Name
    Wash bottle. Can be used upside down MK-Wide Type
  • JAN Code
    4560111757799
  • Manufacturer Model Number
    MK-wide type
  • Specifications
    Material LDPE (low density polyethylene)
  • Features
    A spindle is attached to the tip of the tube provided inside so that contents can be discharged when the bottle is tilted or held upside down.
  • Footnotes
    Price per 1 unit.
  • Material
    (Main Body / Nozzle) / HDPE (High-Density Polyethylene) (Cap), Tube / Silicone Rubber, Weight / Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

A spindle is attached to the tip of the tube provided inside so that contents can be discharged when the bottle is tilted or held upside down.

Specifications of 1-5920-01

  • Product Type
    Washing bottle
  • Capacity
    1L
  • Manufacturer Product Name
    Wash bottle. Can be used upside down MK-Wide Type
  • JAN Code
    4560111757799
  • Manufacturer Model Number
    MK-wide type
  • Specifications
    Material LDPE (low density polyethylene)
  • Features
    A spindle is attached to the tip of the tube provided inside so that contents can be discharged when the bottle is tilted or held upside down.
  • Footnotes
    Price per 1 unit.
  • Material
    (Main Body / Nozzle) / HDPE (High-Density Polyethylene) (Cap), Tube / Silicone Rubber, Weight / Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
1-5920-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 400.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1