(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Styrol T-Type Vial

Styrol T-Type Vial

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-027-04

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    600mL
  • Full height(mm)
    156
  • Body Diameter(φ mm)
    φ96
  • Internal dimensions (top/bottom)(φ mm)
    83/76
  • Manufacturer Product Name
    Styrol T-Type, 600 ml, White
  • Material
    Main body: PS (polystyrene), Lid: PE (polyethylene)
  • Footnotes
    Price per 1 piece. Scale not included. Inner lid and gasket are not included.
  • Quantity
    1 pc.
Part Number
5-027-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 313.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    600mL
  • Full height(mm)
    156
  • Body Diameter(φ mm)
    φ96
  • Internal dimensions (top/bottom)(φ mm)
    83/76
  • Manufacturer Product Name
    Styrol T-Type, 600 ml, White
  • Material
    Main body: PS (polystyrene), Lid: PE (polyethylene)
  • Footnotes
    Price per 1 piece. Scale not included. Inner lid and gasket are not included.
  • Quantity
    1 pc.

Product Description

Container made of PS (polystyrene).

Specifications of 5-027-04

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    600mL
  • Full height(mm)
    156
  • Body Diameter(φ mm)
    φ96
  • Internal dimensions (top/bottom)(φ mm)
    83/76
  • Manufacturer Product Name
    Styrol T-Type, 600 ml, White
  • Material
    Main body: PS (polystyrene), Lid: PE (polyethylene)
  • Footnotes
    Price per 1 piece. Scale not included. Inner lid and gasket are not included.
  • Quantity
    1 pc.
Part Number
5-027-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 313.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1