(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboran Styrol Jar

Laboran Styrol Jar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-850-05

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    40mL
  • Model number
    S-40
  • Manufacturer Product Name
    Laboran Styrene Rod Bottle S-40, 110 pcs
  • Material
    Main body: PS (polystyrene), Cap, white part: PE (polyethylene), Cap orange part: PS (polystyrene)
  • Quantity
    1 Pack (110 pcs)
Part Number
9-850-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,608.00

RESIN CONTAINERS 1 Pack(s)

110 Pieces Per Package

16 Day(s) 1 Pack (110 pcs)

Basic Specifications

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    40mL
  • Model number
    S-40
  • Manufacturer Product Name
    Laboran Styrene Rod Bottle S-40, 110 pcs
  • Material
    Main body: PS (polystyrene), Cap, white part: PE (polyethylene), Cap orange part: PS (polystyrene)
  • Quantity
    1 Pack (110 pcs)

Product Description

Sample bottles that come in a variety of sizes.

Specifications of 9-850-05

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    40mL
  • Model number
    S-40
  • Manufacturer Product Name
    Laboran Styrene Rod Bottle S-40, 110 pcs
  • Material
    Main body: PS (polystyrene), Cap, white part: PE (polyethylene), Cap orange part: PS (polystyrene)
  • Quantity
    1 Pack (110 pcs)
Part Number
9-850-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,608.00

RESIN CONTAINERS 1 Pack(s)

110 Pieces Per Package

16 Day(s) 1 Pack (110 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1