(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS Sample Vial

PS Sample Vial

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4631-25

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    71.5
  • Body Diameter(φ mm)
    φ46.0
  • Mouth Inner Diam.(φ mm)
    φ39.4
  • Model number
    PS-50
  • Manufacturer Product Name
    PS Sample Tube Bottle PS-50 Orange
  • JAN Code
    4560111758390
  • Material
    Main body: PS (polystyrene), Cap, main body: PE (polyethylene), Cap center part: PS (polystyrene)
  • Footnotes
    Price per 1 unit.
  • Features
    Features superior transparency. There are ribs on the upper section of the cap for stacking.
  • Quantity
    1 pc.
Part Number
1-4631-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 37.00

RESIN CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    71.5
  • Body Diameter(φ mm)
    φ46.0
  • Mouth Inner Diam.(φ mm)
    φ39.4
  • Model number
    PS-50
  • Manufacturer Product Name
    PS Sample Tube Bottle PS-50 Orange
  • JAN Code
    4560111758390
  • Material
    Main body: PS (polystyrene), Cap, main body: PE (polyethylene), Cap center part: PS (polystyrene)
  • Footnotes
    Price per 1 unit.
  • Features
    Features superior transparency. There are ribs on the upper section of the cap for stacking.
  • Quantity
    1 pc.

Product Description

Features superior transparency.

Specifications of 1-4631-25

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    71.5
  • Body Diameter(φ mm)
    φ46.0
  • Mouth Inner Diam.(φ mm)
    φ39.4
  • Model number
    PS-50
  • Manufacturer Product Name
    PS Sample Tube Bottle PS-50 Orange
  • JAN Code
    4560111758390
  • Material
    Main body: PS (polystyrene), Cap, main body: PE (polyethylene), Cap center part: PS (polystyrene)
  • Footnotes
    Price per 1 unit.
  • Features
    Features superior transparency. There are ribs on the upper section of the cap for stacking.
  • Quantity
    1 pc.
Part Number
1-4631-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 37.00

RESIN CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1