(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Carrier Bag

Rectangular Carrier Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-040-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Size(mm)
    221X217X307
  • Mouth Inner Diam.(φ mm)
    φ44
  • Mouth Outer Diameter(φ mm)
    φ54
  • Manufacturer Product Name
    Square Handheld Bottle (Polyethylene) 10 L
  • JAN Code
    4562470250171
  • Material
    Main Body, Lid, Internal Lid: PE (Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Quantity
    1 pc.
Part Number
5-040-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,238.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Size(mm)
    221X217X307
  • Mouth Inner Diam.(φ mm)
    φ44
  • Mouth Outer Diameter(φ mm)
    φ54
  • Manufacturer Product Name
    Square Handheld Bottle (Polyethylene) 10 L
  • JAN Code
    4562470250171
  • Material
    Main Body, Lid, Internal Lid: PE (Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Quantity
    1 pc.

Specifications of 5-040-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Size(mm)
    221X217X307
  • Mouth Inner Diam.(φ mm)
    φ44
  • Mouth Outer Diameter(φ mm)
    φ54
  • Manufacturer Product Name
    Square Handheld Bottle (Polyethylene) 10 L
  • JAN Code
    4562470250171
  • Material
    Main Body, Lid, Internal Lid: PE (Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Quantity
    1 pc.
Part Number
5-040-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,238.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1