(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TamaCan Capacity 10 L–30 L

TamaCan Capacity 10 L–30 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3727-06

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    268X268X375
  • Mouth Inner Diam.(φ mm)
    φ40・14(2 ports)
  • Model number
    KK-117
  • Manufacturer Product Name
    Tamacan KK-117
  • Material
    PE (polyethylene)
  • UN Standard
    KM-324
  • Quantity
    1 pc.
Part Number
1-3727-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,730.00

RESIN CONTAINERS 1 Piece(s) 60 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    268X268X375
  • Mouth Inner Diam.(φ mm)
    φ40・14(2 ports)
  • Model number
    KK-117
  • Manufacturer Product Name
    Tamacan KK-117
  • Material
    PE (polyethylene)
  • UN Standard
    KM-324
  • Quantity
    1 pc.

Product Description

KM-324 and KL-801 are UN standard compliant products.

Specifications of 1-3727-06

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    268X268X375
  • Mouth Inner Diam.(φ mm)
    φ40・14(2 ports)
  • Model number
    KK-117
  • Manufacturer Product Name
    Tamacan KK-117
  • Material
    PE (polyethylene)
  • UN Standard
    KM-324
  • Quantity
    1 pc.
Part Number
1-3727-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,730.00

RESIN CONTAINERS 1 Piece(s) 60 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1