(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tank

Plastic Tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 722.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9402-01
1-9402-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Base Shape (inner surface/outer surface) Bore Diameter
(φ mm)

฿ 722.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 10(l) Poly Tank Magnum Wide 10 L 4977977706227 215X350X255

฿ 765.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 20(l) Poly Tank Magnum Wide 20 L 4977977706210 255X395X320

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Material
    Large cap so that the center is easy to clean. The cock dispenses water even without bleeding air.
  • Quantity in a case
    This is the price per 1 piece.
  • Bottle Fixing Frame Size(mm)
    Inner Diameter / 17, Outer Diameter / 18

Product Description

A large cap that allows for easier cleaning of the insides. The cock dispenses water even without bleeding air.

Part Number
1-9402-01
1-9402-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Base Shape (inner surface/outer surface) Bore Diameter
(φ mm)

฿ 722.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 10(l) Poly Tank Magnum Wide 10 L 4977977706227 215X350X255

฿ 765.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 20(l) Poly Tank Magnum Wide 20 L 4977977706210 255X395X320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1