Flat Wide-Mouth Bottle With Stopcock, Capacity 10 L / 20 L, Main Body: PE (Polyethylene)

Caution
Product Description
Polyethylene container with a valve.
[Features]
· Container made of resin with a rotating valve that prevents fluid leakage.
· Material: Main body / PE (polyethylene), valve / PP (polypropylene).
· O-ring gasket/ seal gasket / EPDM (ethylene propylene rubber).
· Valve tip size: Inner diameter / ø8.5 (inner diameter 8.5 mm), outer diameter / ø12 ( outer diameter 12 mm).
[Applications]
· The main body has air holes, allowing for rapid discharge.
· Has as few protrusions as possible, making it convenient for storage and organization.
Specifications Of Flat Wide-Mouth Bottle With Stopcock

- Capacity
- 4-5335-01: 10 L
- 4-5335-02: 20 L Dimensions
- 4-5335-01: W320 × D142 × H332 mm
- 4-5335-02: W345 × D180 × H435 mm Features
- With LDPE (low-density polyethylene) inside lid.
- The stopcock part is interchangeable (sold separately).
- This is the price per unit.
- Not marked with a scale.
Dimensional Outline Drawing

External appearance dimensional outline drawing of Flat Wide-Mouth Bottle With Stopcock 1

External appearance dimensional outline drawing of Flat Wide-Mouth Bottle With Stopcock 2
Polyethylene PE Chemical Resistance Performance List
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
* The concentration of aqueous solution is in a saturated state so long as there are no abnormalities.
* The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, do so after confirming with practical testing using a test piece or the like.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acids | Sulfite | 10/RT | ◎ |
| Hydrochloric Acid | 10/RT | ◎ | |
| Hydrochloric Acid | 20/RT | ◎ | |
| Hydrochloric Acid | 20/80 | △ | |
| Hydrochloric Acid | 38/RT | ◎ | |
| Aqua Regia | × | ||
| Perchloric Acid | ○ | ||
| Chromic Acid | 2/70 | ○ | |
| Chromic Acid | 5/70 | ○ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | × | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
| Hypochlorous Acid | ◎ | ||
| Hydrocyanic Acid | ◎ | ||
| Hydrobromic Acid | 20/RT | ◎ | |
| Hydrobromic Acid | 20/70 | ○ | |
| Hydrobromic Acid | 37/RT | ◎ | |
| Nitric Acid | 10/RT | ◎ | |
| Nitric Acid | 10/70 | ○ | |
| Nitric Acid | 30/RT | ○ | |
| Nitric Acid | 30/70 | △ | |
| Nitric Acid | Smoke Emission/RT | × | |
| Nitric Acid | 61.3/RT | △ | |
| Carbonic Acid | ○△ | ||
| Arsenic Acid | ◎ | ||
| Fluorosilicic Acid | ○ | ||
| Hydrofluoric Acid | 10/RT) | ◎ | |
| Hydrofluoric Acid | 20/RT) | ◎ | |
| Hydrofluoric Acid | 40/RT) | ◎ | |
| Fluoroboric Acid | ◎ | ||
| Boric Acid | ◎ | ||
| Anhydrous Hydrofluoric Acid | ○ | ||
| Sulfuric Acid | 10/RT | ◎ | |
| Sulfuric Acid | 10/70 | ○ | |
| Sulfuric Acid | 30/RT | ◎ | |
| Sulfuric Acid | 30/70 | ○ | |
| Sulfuric Acid | 98/RT | △ | |
| Sulfuric Acid | Smoke Emission/RT | × | |
| Phosphoric Acid | 50/RT | ◎ | |
| Phosphoric Acid | 50/70 | ◎ | |
| Phosphoric Acid | 75/RT | ◎ | |
| Inorganic Alkalines | Ammonia (Anhydrous) | ◎ | |
| Ammonia Gas | Cold | ◎ | |
| Ammonia Gas | Hot | ― | |
| Liquid Ammonia | ◎ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
| Ammonium Hydroxide (Aqueous Ammonia | 28% | ◎ | |
| Potassium Hydroxide | ◎ | ||
| Calcium Hydroxide | ◎ | ||
| Barium Hydroxide | ◎ | ||
| Magnesium Hydroxide | ◎ | ||
| Hydrazine | ― | ||
| Organic Solvents | Ethyl acrylate | ― | |
| Butyl acrylate | △ | ||
| Acrylonitrile | ○ | ||
| Acetylene | ◎ | ||
| Acetamide | ○ | ||
| Acetaldehyde | ○ | ||
| Ethyl Acetoacetate | ― | ||
| Acetophenone | ― | ||
| Acetone | △ | ||
| Aniline | △ | ||
| Diphenyl | ― | ||
| Dibutyl Ether | × | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | △ | ||
| Dimethyl Aniline | ― | ||
| Dimethylformamide | △ | ||
| Oxalic Acid | ◎ | ||
| Ethyl Oxalate | △ | ||
| Tartaric Acid | ◎△ | ||
| Styrene | △ | ||
| Stearic Acid | ◎ | ||
| Butyl Stearate | ― | ||
| Cellosolve | △ | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | ◎ | ||
| Tetrachloroethane | × | ||
| Tetrahydrofuran | × | ||
| Tetralin | × | ||
| Triacetin | ― | ||
| Triethanolamine | ○△ | ||
| Tricresyl Phosphate | ― | ||
| Trichlorethylene | △ | ||
| Tributyl Phosphate | ― | ||
| Toluene (Triol) | △ | ||
| Naphthalene | ◎ | ||
| Naphthenic Acid | ◎ | ||
| Ethylene Dichloride | ○ | ||
| Methylene Dichloride | × | ||
| Ethylene Disulfide | ○ | ||
| Nitroethane | × | ||
| Nitropropane | × | ||
| Nitrobenzene | × | ||
| Nitromethane | × | ||
| Lactic Acid | ◎ | ||
| Perchloroethylene | × | ||
| Hydroquinone | ◎ | ||
| Palmitic Acid | ◎ | ||
| Picric Acid | ○ | ||
| Pinene | △ | ||
| Piperidine | ― | ||
| Pyridine | ― | ||
| Phenylhydrazine | ― | ||
| Phenol (Carbolic Acid) | ○ | ||
| Butyl Alcohol (Butanol) | ○ | ||
| Butyl Cellosolve | ― | ||
| Furan, Furane | ― | ||
| Furfural | × | ||
| 113 Freon | ― | ||
| 114 Freon | ― | ||
| 11 Freon | ― | ||
| 12 Freon | ― | ||
| 21 Freon | ― | ||
| 22 Freon | ― | ||
| Propyl Alcohol | ○ | ||
| Fluorobenzene | × | ||
| Hexaldehyde | × | ||
| Hexane | × | ||
| Hexyl Alcohol | ○ | ||
| Benzyl Alcohol | ○ | ||
| Benzyl Ether | △ | ||
| Benzaldehyde | △ | ||
| Benzene (Benzol) | △ | ||
| Amyl Bromide | ○ | ||
| Formaldehyde (Formalin) | 40/RT | ○ | |
| Maleic Acid | ◎ | ||
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anone = Cyclohexanone | ― | |
| Amyl Alcohol | ○ | ||
| Amyl Naphthalene | ○ | ||
| Benzyl Benzoate | ― | ||
| Isooctane | △ | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ○ | ||
| Ether (Diethyl Ether) | ― | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ○ | ||
| Ethyl Ether = Diethyl Ether | ― | ||
| Ethyl Cellulose | ◎ | ||
| Ethylbenzene | × | ||
| Ethylene Oxide | ― | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | △ | ||
| Ethylenediamine | ○ | ||
| Epichlorohydrin | ― | ||
| Ethyl Chloride | × | ||
| Benzine Chloride | ― | ||
| Methyl Chloride | × | ||
| Chlorinated Solvent | × | ||
| Octyl Alcohol | ○ | ||
| Oleic Acid | △ | ||
| Carbitol | ○ | ||
| Formic Acid | 25/RT | ◎ | |
| Formic Acid | 50/RT | ◎ | |
| Formic Acid | 90/RT | ◎ | |
| Xylene | ○ | ||
| Citric Acid | ◎ | ||
| Glycerin | ◎ | ||
| Cresol | ○ | ||
| Chloroacetone | × | ||
| Cholorotoluene | × | ||
| Chloronaphthalene | ― | ||
| Chloroform | × | ||
| Silicate Ester | ― | ||
| Ethyl Silicate | ― | ||
| Acetic Acid | 10/RT | ◎ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | △ | |
| Acetic Acid | 100/RT | △ | |
| Amyl Acetate | △ | ||
| Isopropyl Acetate | △ | ||
| Ethyl Acetate | △ | ||
| Cellosolve Acetate | ― | ||
| Butyl Acetate | △ | ||
| Propyl Acetate | △ | ||
| Methyl Acetate | × | ||
| Salicylic Acid | ◎ | ||
| Diphenyl Oxide | ― | ||
| Diisopropyl Ketone | × | ||
| Diethyl Ether | × | ||
| Diethyl Sebacate | △ | ||
| Tetraethyllead | ○ | ||
| Diethylene Glycol | ◎ | ||
| Carbon Tetrachloride | × | ||
| Dioxane | ― | ||
| Dioctyl Sebacate | △ | ||
| Dioctyl Phthalate | ○ | ||
| Cyclohexanol | ○ | ||
| Cyclohexanone (Anone) | △ | ||
| Cyclohexane | × | ||
| Dichlorobenzene | × | ||
| Anhydrous Acetic Acid | ○ | ||
| Methyl Methacrylate | △ | ||
| Methyl Alcohol | ○ | ||
| Methyl Isobutyl Ketone | △ | ||
| Methyl Ethyl Ketone | △× | ||
| Mercaptan (Thioalcohol) | × | ||
| Monochloroacetic Acid | × | ||
| Linolenic Acid | ○ | ||
| Malic Acid | ◎ | ||
| Others (Oils / Others) | Ammonium Nitrite | ◎ | |
| Asphalt | ◎ | ||
| Aniline Dye | ◎ | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ○ | ||
| Sodium Sulfite | ◎ | ||
| Sulfur | ◎ | ||
| Liquefied Petroleum Gas | ○ | ||
| Liquid Chlorine | × | ||
| Silver (II) Chloride | ◎ | ||
| Iron (II) Chloride | ◎ | ||
| Zinc Chloride | ◎ | ||
| Aluminum Chloride | ◎ | ||
| Ammonium Chloride | ◎ | ||
| Sulfur Chloride | ○ | ||
| Potassium Chloride | ◎ | ||
| Calcium Chloride | ◎ | ||
| Tin (II) Chloride | ◎ | ||
| Copper (II) Chloride | ◎ | ||
| Thionyl Chloride | × | ||
| Nickel Chloride | ◎ | ||
| Barium Chloride | ◎ | ||
| Magnesium Chloride | ◎ | ||
| Chlorine Gas (Dry) | △ | ||
| Chlorine Gas (Wet) | △ | ||
| ASTM Oil | No. 1 | ○ | |
| ASTM Oil | No. 2 | ○ | |
| ASTM Oil | No. 3 | ○ | |
| Ozone | △ | ||
| Olive Oil | ○ | ||
| Hydrogen Peroxide | 5/RT | ◎ | |
| Hydrogen Peroxide | 5/50 | ○ | |
| Hydrogen Peroxide | 30/RT | ○ | |
| Sodium Peroxide | ◎ | ||
| Gasoline | ○ | ||
| Sodium Perborate | ◎ | ||
| Potassium Permanganate | 10/RT | ◎ | |
| Ammonium Persulfate | ◎ | ||
| Tung Oil | ◎ | ||
| Grease | △ | ||
| Creosote Oil | ◎ | ||
| Kerosene (Lamp Oil) | × | ||
| Photographic Developer (Hypo) | ◎ | ||
| Mineral Oil | △ | ||
| Zinc Acetate | ◎ | ||
| Aluminum Acetate | ◎ | ||
| Calcium Acetate | ◎ | ||
| Lead Acetate | ◎ | ||
| Nickel Acetate | ◎ | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
| Sodium Hypochlorite | 5/RT | ◎ | |
| Sodium Hypochlorite | 5/70 | ○△ | |
| Copper Cyanide | ◎ | ||
| Sodium Cyanide | ◎ | ||
| Brine | ◎ |
Polypropylene PP Chemical Resistance Performance List
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
* The concentration of aqueous solution is in a saturated state so long as there are no abnormalities.
* The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, do so after confirming with practical testing using a test piece or the like.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acids | Sulfite | 10/RT | ◎ |
| Hydrochloric Acid | 10/RT | ◎ | |
| Hydrochloric Acid | 20/RT | ◎ | |
| Hydrochloric Acid | 20/80 | ○ | |
| Hydrochloric Acid | 38/RT | ◎ | |
| Aqua Regia | △ | ||
| Perchloric Acid | △ | ||
| Chromic Acid | 2/70 | ○ | |
| Chromic Acid | 5/70 | ○ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | × | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
| Hypochlorous Acid | ◎ | ||
| Hydrocyanic Acid | ◎ | ||
| Hydrobromic Acid | 20/RT | ◎ | |
| Hydrobromic Acid | 20/70 | ◎ | |
| Hydrobromic Acid | 37/RT | ◎ | |
| Nitric Acid | 10/RT | ◎ | |
| Nitric Acid | 10/70 | ○ | |
| Nitric Acid | 30/RT | ○ | |
| Nitric Acid | 30/70 | △ | |
| Nitric Acid | Smoke Emission/RT | × | |
| Nitric Acid | 61.3/RT | △ | |
| Carbonic Acid | ○ | ||
| Arsenic Acid | ◎ | ||
| Fluorosilicic Acid | ◎ | ||
| Hydrofluoric Acid | 10/RT | ◎ | |
| Hydrofluoric Acid | 20/RT | ◎ | |
| Hydrofluoric Acid | 40/RT | ◎ | |
| Fluoroboric Acid | ◎ | ||
| Boric Acid | ◎ | ||
| Anhydrous Hydrofluoric Acid | ◎ | ||
| Sulfuric Acid | 10/RT | ◎ | |
| Sulfuric Acid | 10/70 | ◎ | |
| Sulfuric Acid | 30/RT | ◎ | |
| Sulfuric Acid | 30/70 | ◎ | |
| Sulfuric Acid | 98/RT | △ | |
| Sulfuric Acid | Smoke Emission/RT | △ | |
| Phosphoric Acid | 50/RT | ◎ | |
| Phosphoric Acid | 50/70 | ◎ | |
| Phosphoric Acid | 75/RT | ◎ | |
| Inorganic Alkaline | Ammonia (Anhydrous) | ◎ | |
| Ammonia Gas | Cold | ― | |
| Ammonia Gas | Hot | ― | |
| Liquid Ammonia | ○ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
| Ammonium Hydroxide (Aqueous Ammonia | 28% | ◎ | |
| Potassium Hydroxide | ◎ | ||
| Calcium Hydroxide | ◎ | ||
| Barium Hydroxide | ◎ | ||
| Magnesium Hydroxide | ◎ | ||
| Hydrazine | ― | ||
| Organic Solvents | Ethyl acrylate | ― | |
| Butyl acrylate | △ | ||
| Acrylonitrile | ― | ||
| Acetylene | ◎ | ||
| Acetamide | ○ | ||
| Acetaldehyde | ○ | ||
| Ethyl Acetoacetate | ― | ||
| Acetophenone | ― | ||
| Acetone | △ | ||
| Aniline | △ | ||
| Diphenyl | ― | ||
| Dibutyl Ether | △ | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | △ | ||
| Dimethyl Aniline | ― | ||
| Dimethylformamide | △ | ||
| Oxalic Acid | ◎ | ||
| Ethyl Oxalate | ― | ||
| Tartaric Acid | ◎ | ||
| Styrene | ○ | ||
| Stearic Acid | ◎ | ||
| Butyl Stearate | ― | ||
| Cellosolve | △ | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | ◎ | ||
| Tetrachloroethane | △ | ||
| Tetrahydrofuran | △ | ||
| Tetralin | △ | ||
| Triacetin | ― | ||
| Triethanolamine | ○ | ||
| Tricresyl Phosphate | ― | ||
| Trichlorethylene | △ | ||
| Tributyl Phosphate | ― | ||
| Toluene (Triol) | △ | ||
| Naphthalene | ◎ | ||
| Naphthenic Acid | ◎ | ||
| Ethylene Dichloride | ○ | ||
| Methylene Dichloride | △ | ||
| Ethylene Disulfide | ○ | ||
| Nitroethane | × | ||
| Nitropropane | × | ||
| Nitrobenzene | △× | ||
| Nitromethane | × | ||
| Lactic Acid | ◎ | ||
| Perchloroethylene | △ | ||
| Hydroquinone | ◎ | ||
| Palmitic Acid | ◎ | ||
| Picric Acid | ○ | ||
| Pinene | ― | ||
| Piperidine | ― | ||
| Pyridine | ― | ||
| Phenylhydrazine | ― | ||
| Phenol (Carbolic Acid) | ― | ||
| Butyl Alcohol (Butanol) | ― | ||
| Butyl Cellosolve | ― | ||
| Furan, Furane | ― | ||
| Furfural | × | ||
| 113 Freon | ― | ||
| 114 Freon | ― | ||
| 11 Freon | ― | ||
| 12 Freon | ― | ||
| 21 Freon | ― | ||
| 22 Freon | ― | ||
| Propyl Alcohol | ○ | ||
| Fluorobenzene | △ | ||
| Hexaldehyde | ― | ||
| Hexane | △ | ||
| Hexyl Alcohol | ○ | ||
| Benzyl Alcohol | ― | ||
| Benzyl Ether | △ | ||
| Benzaldehyde | △ | ||
| Benzene (Benzol) | △ | ||
| Amyl Bromide | ○ | ||
| Formaldehyde (Formalin) | 40/RT | ◎ | |
| Maleic Acid | ◎ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anone = Cyclohexanone | ― | |
| Amyl Alcohol | ○ | ||
| Amyl Naphthalene | ○ | ||
| Benzyl Benzoate | ― | ||
| Isooctane | ― | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ○ | ||
| Ether (Diethyl Ether) | ― | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ○ | ||
| Ethyl Ether = Diethyl Ether | ― | ||
| Ethyl Cellulose | ◎ | ||
| Ethylbenzene | △ | ||
| Ethylene Oxide | ― | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | △ | ||
| Ethylenediamine | ○ | ||
| Epichlorohydrin | ― | ||
| Ethyl Chloride | △ | ||
| Benzine Chloride | ― | ||
| Methyl Chloride | △ | ||
| Chlorinated Solvent | × | ||
| Octyl Alcohol | ◎ | ||
| Oleic Acid | ○ | ||
| Carbitol | ― | ||
| Formic Acid | 25/RT | ◎ | |
| Formic Acid | 50/RT | ◎ | |
| Formic Acid | 90/RT | ◎ | |
| Xylene | △ | ||
| Citric Acid | ◎ | ||
| Glycerin | ◎ | ||
| Cresol | ○ | ||
| Chloroacetone | △ | ||
| Cholorotoluene | △ | ||
| Chloronaphthalene | ― | ||
| Chloroform | × | ||
| Silicate Ester | ― | ||
| Ethyl Silicate | ― | ||
| Acetic Acid | 10/RT | ◎ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | △ | |
| Acetic Acid | 100/RT | △ | |
| Amyl Acetate | △ | ||
| Isopropyl Acetate | △ | ||
| Ethyl Acetate | △ | ||
| Cellosolve Acetate | ― | ||
| Butyl Acetate | △ | ||
| Propyl Acetate | △ | ||
| Methyl Acetate | △ | ||
| Salicylic Acid | ◎ | ||
| Diphenyl Oxide | ― | ||
| Diisopropyl Ketone | △ | ||
| Diethyl Ether | △ | ||
| Diethyl Sebacate | △ | ||
| Tetraethyllead | ○ | ||
| Diethylene Glycol | ◎ | ||
| Carbon Tetrachloride | × | ||
| Dioxane | ― | ||
| Dioctyl Sebacate | ○ | ||
| Dioctyl Phthalate | ○ | ||
| Cyclohexanol | ○ | ||
| Cyclohexanone (Anone) | △ | ||
| Cyclohexane | △ | ||
| Dichlorobenzene | △ | ||
| Anhydrous Acetic Acid | ○ | ||
| Methyl Methacrylate | △ | ||
| Methyl Alcohol | ○ | ||
| Methyl Isobutyl Ketone | △ | ||
| Methyl Ethyl Ketone | △ | ||
| Mercaptan (Thioalcohol) | ― | ||
| Monochloroacetic Acid | ○△ | ||
| Linolenic Acid | ◎ | ||
| Malic Acid | ◎ | ||
| Others (Oils / Others) | Ammonium Nitrite | ◎ | |
| Asphalt | ◎ | ||
| Aniline Dye | ◎ | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ◎ | ||
| Sodium Sulfite | ◎ | ||
| Sulfur | ◎ | ||
| Liquefied Petroleum Gas | ◎ | ||
| Liquid Chlorine | × | ||
| Silver (II) Chloride | ◎ | ||
| Iron (II) Chloride | ◎ | ||
| Zinc Chloride | ◎ | ||
| Aluminum Chloride | ◎ | ||
| Ammonium Chloride | ◎ | ||
| Sulfur Chloride | ◎ | ||
| Potassium Chloride | ◎ | ||
| Calcium Chloride | ◎ | ||
| Tin (II) Chloride | ◎ | ||
| Copper (II) Chloride | ◎ | ||
| Thionyl Chloride | × | ||
| Nickel Chloride | ◎ | ||
| Barium Chloride | ◎ | ||
| Magnesium Chloride | ◎ | ||
| Chlorine Gas (Dry) | △ | ||
| Chlorine Gas (Wet) | △ | ||
| ASTM Oil | No. 1 | ○ | |
| ASTM Oil | No. 2 | ○ | |
| ASTM Oil | No. 3 | ○ | |
| Ozone | ― | ||
| Olive Oil | ○ | ||
| Hydrogen Peroxide | 5/RT | ◎ | |
| Hydrogen Peroxide | 5/50 | ◎ | |
| Hydrogen Peroxide | 30/RT | ◎ | |
| Sodium Peroxide | ◎ | ||
| Gasoline | ○ | ||
| Sodium Perborate | ◎ | ||
| Potassium Permanganate | 10/RT | ◎ | |
| Ammonium Persulfate | ◎ | ||
| Tung Oil | ◎ | ||
| Grease | △ | ||
| Creosote Oil | ― | ||
| Kerosene (Lamp Oil) | △ | ||
| Photographic Developer (Hypo) | ◎ | ||
| Mineral Oil | ○ | ||
| Zinc Acetate | ◎ | ||
| Aluminum Acetate | ◎ | ||
| Calcium Acetate | ◎ | ||
| Lead Acetate | ◎ | ||
| Nickel Acetate | ◎ | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
| Sodium Hypochlorite | 5/RT | ◎ | |
| Sodium Hypochlorite | 5/70 | ○ | |
| Copper Cyanide | ◎ | ||
| Sodium Cyanide | ◎ | ||
| Brine | ◎ |