(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-014-11 |
5-014-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,335.48 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 10L | 320X140X330 | Flat Widemouthed Bottle 10 L | 1 pc. | ||
฿ 1,268.62 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 20L | 352X180X437 | Flat Widemouthed Bottle 20 L | 1 pc. |
Made of HDPE (high-density polyethylene).
Part Number |
---|
5-014-11 |
5-014-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,335.48 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 10L | 320X140X330 | Flat Widemouthed Bottle 10 L | 1 pc. | ||
฿ 1,268.62 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 20L | 352X180X437 | Flat Widemouthed Bottle 20 L | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?