(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle with Handle

Bottle with Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5007-02

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    3L
  • Height(mm)
    255
  • Body Diameter(φ mm)
    φ140
  • Mouth Inner Diam.(φ mm)
    φ45
  • Model number
    321
  • Manufacturer Product Name
    Bottle with handle 321 3 L x 3
  • JAN Code
    4532036183212
  • Material
    Main Body, Lid: PE (Polyethylene)
  • Pouring spout dimensions(mm)
    (inner diameter) φ12 X (outer diameter) φ17
  • Footnotes
    Not marked with a scale.
  • Features
    It has a handle that's convenient for moving and transportation. It is convenient for subdivision of chemicals and solvents.
  • Quantity
    1 Pack (3 pcs)
Part Number
4-5007-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,062.00

RESIN CONTAINERS 1 Pack(s)

3 Pieces Per Package

Same day 1 Pack (3 pcs)

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    3L
  • Height(mm)
    255
  • Body Diameter(φ mm)
    φ140
  • Mouth Inner Diam.(φ mm)
    φ45
  • Model number
    321
  • Manufacturer Product Name
    Bottle with handle 321 3 L x 3
  • JAN Code
    4532036183212
  • Material
    Main Body, Lid: PE (Polyethylene)
  • Pouring spout dimensions(mm)
    (inner diameter) φ12 X (outer diameter) φ17
  • Footnotes
    Not marked with a scale.
  • Features
    It has a handle that's convenient for moving and transportation. It is convenient for subdivision of chemicals and solvents.
  • Quantity
    1 Pack (3 pcs)

Product Description

Includes a handle for carrying and moving.

Specifications of 4-5007-02

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    3L
  • Height(mm)
    255
  • Body Diameter(φ mm)
    φ140
  • Mouth Inner Diam.(φ mm)
    φ45
  • Model number
    321
  • Manufacturer Product Name
    Bottle with handle 321 3 L x 3
  • JAN Code
    4532036183212
  • Material
    Main Body, Lid: PE (Polyethylene)
  • Pouring spout dimensions(mm)
    (inner diameter) φ12 X (outer diameter) φ17
  • Footnotes
    Not marked with a scale.
  • Features
    It has a handle that's convenient for moving and transportation. It is convenient for subdivision of chemicals and solvents.
  • Quantity
    1 Pack (3 pcs)
Part Number
4-5007-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,062.00

RESIN CONTAINERS 1 Pack(s)

3 Pieces Per Package

Same day 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1