(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Bottle

PE Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5308-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1L
  • Height(mm)
    140
  • Mouth Inner Diam.(φ mm)
    φ86
  • Outer Diameter(φ mm)
    φ112
  • Model number
    1K with Handles
  • Manufacturer Product Name
    PE Bottle 1K with Hand 1 L
  • Material
    Main Body, Internal Lid: PE (Polyethylene), Lid: PP (Polypropylene)
  • Features
    Wide aperture makes it suitable as a bottle for high-viscosity liquids or fine powders. Has a handle for easy carrying.
  • Quantity
    1 pc.
Part Number
4-5308-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 167.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1L
  • Height(mm)
    140
  • Mouth Inner Diam.(φ mm)
    φ86
  • Outer Diameter(φ mm)
    φ112
  • Model number
    1K with Handles
  • Manufacturer Product Name
    PE Bottle 1K with Hand 1 L
  • Material
    Main Body, Internal Lid: PE (Polyethylene), Lid: PP (Polypropylene)
  • Features
    Wide aperture makes it suitable as a bottle for high-viscosity liquids or fine powders. Has a handle for easy carrying.
  • Quantity
    1 pc.

Product Description

Comes with a handle for easy carrying. Resin container with main body made of polyethylene.
[Features]
· Material: Main body/internal lid: PE (polyethylene), lid: PP (polypropylene).
· Heat resistance temperature is 70°C.
[Applications]
· Wide aperture makes it suitable as a bottle for high-viscosity liquids or powders.

Specifications of 4-5308-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1L
  • Height(mm)
    140
  • Mouth Inner Diam.(φ mm)
    φ86
  • Outer Diameter(φ mm)
    φ112
  • Model number
    1K with Handles
  • Manufacturer Product Name
    PE Bottle 1K with Hand 1 L
  • Material
    Main Body, Internal Lid: PE (Polyethylene), Lid: PP (Polypropylene)
  • Features
    Wide aperture makes it suitable as a bottle for high-viscosity liquids or fine powders. Has a handle for easy carrying.
  • Quantity
    1 pc.
Part Number
4-5308-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 167.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1