(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Narrow-Mouth Bottles, Capacity 30 mL – 500 mL/1 L

Narrow-Mouth Bottles, Capacity 30 mL – 500 mL/1 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4657-04

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    250mL
  • Full height(mm)
    125
  • Body Diameter(φ mm)
    φ62
  • Mouth Inner Diam.(φ mm)
    φ 17.3
  • Model number
    250ml
  • Manufacturer Product Name
    Narrow-mouth 250 ml
  • JAN Code
    4560111739122
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.
Part Number
1-4657-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 80.32

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    250mL
  • Full height(mm)
    125
  • Body Diameter(φ mm)
    φ62
  • Mouth Inner Diam.(φ mm)
    φ 17.3
  • Model number
    250ml
  • Manufacturer Product Name
    Narrow-mouth 250 ml
  • JAN Code
    4560111739122
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.

Product Description

A narrow-mouthed bottle with an inner lid.

Specifications of 1-4657-04

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    250mL
  • Full height(mm)
    125
  • Body Diameter(φ mm)
    φ62
  • Mouth Inner Diam.(φ mm)
    φ 17.3
  • Model number
    250ml
  • Manufacturer Product Name
    Narrow-mouth 250 ml
  • JAN Code
    4560111739122
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.
Part Number
1-4657-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 80.32

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1