(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiPack Container Capacity 970 mL–1460 mL

HiPack Container Capacity 970 mL–1460 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 217.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1291-01
1-1291-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Full height
(mm)
Model number Manufacturer Product Name Quantity

฿ 217.83

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 970mL 114.5 No.100 HiPack Container No100 1 pc.

฿ 342.33

RESIN CONTAINERS 1 Piece(s) Same day 1120mL 128.5 No.120 HiPack Container No120 1 pc.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Body Diameter(φ mm)
    φ114.5
  • Mouth Inner Diam.(φ mm)
    φ115.2
  • Material
    Main Body, Cap: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    Price per 1 pack.
  • Features
    Bottom of the main body and cap are provided with ribs and can be stacked.
  • Quantity
    1 pc.

Product Description

Bottom of the main body and cap are provided with ribs and can be stacked.

Part Number
1-1291-01
1-1291-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Full height
(mm)
Model number Manufacturer Product Name Quantity

฿ 217.83

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 970mL 114.5 No.100 HiPack Container No100 1 pc.

฿ 342.33

RESIN CONTAINERS 1 Piece(s) Same day 1120mL 128.5 No.120 HiPack Container No120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1