Tapered Jar, (Rectangular) (Made Of PP)

Caution
Product Description
Square resin container made of polypropylene.
[Features]
· Has a wide mouth, allowing for easy cleaning.
· Transparent upon contact, allowing for checking of the fluid level.
· Material: Main body, valve / PP (polypropylene), frame / PP (polypropylene)·molded product.
· O-ring inside the valve, flat gasket in cap / silicone rubber.
[Applications]
· Slanted bottom structure allows for extracting almost all liquid contents.
Specifications Of Square-Shaped Tapered Jar

Operating temperature range: 0 to 121°C
Opening inner diameter: ø95 (opening diameter 95 mm)
| Part No. | Capacity (L) | Size (mm) |
|---|---|---|
| 4-5644-01 | 10 | 257 × 171 × 413 |
| 4-5644-02 | 20 | 345 × 195 × 488 |
External Dimensions Of Tapered Jar Square Shape

4-5644-01

4-5644-02
List Of Chemical Resistance Performance For Each Material
Polypropylene/PP
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acids | Sulfite | 10/RT | ◎ |
| Hydrochloric Acid | 10/RT | ◎ | |
| Hydrochloric Acid | 20/RT | ◎ | |
| Hydrochloric Acid | 20/80 | ○ | |
| Hydrochloric Acid | 38/RT | ◎ | |
| Aqua Regia | △ | ||
| Perchloric Acid | △ | ||
| Chromic Acid | 2/70 | ○ | |
| Chromic Acid | 5/70 | ○ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | × | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
| Hypochlorous Acid | ◎ | ||
| Hydrocyanic Acid | ◎ | ||
| Hydrobromic Acid | 20/RT | ◎ | |
| Hydrobromic Acid | 20/70 | ◎ | |
| Hydrobromic Acid | 37/RT | ◎ | |
| Nitric Acid | 10/RT | ◎ | |
| Nitric Acid | 10/70 | ○ | |
| Nitric Acid | 30/RT | ○ | |
| Nitric Acid | 30/70 | △ | |
| Nitric Acid | Smoke Emission/RT | × | |
| Nitric Acid | 61.3/RT | △ | |
| Carbonic Acid | ○ | ||
| Arsenic Acid | ◎ | ||
| Fluorosilicic Acid | ◎ | ||
| Hydrofluoric Acid | 10/RT | ◎ | |
| Hydrofluoric Acid | 20/RT | ◎ | |
| Hydrofluoric Acid | 40/RT | ◎ | |
| Fluoroboric Acid | ◎ | ||
| Boric Acid | ◎ | ||
| Anhydrous Hydrofluoric Acid | ◎ | ||
| Sulfuric Acid | 10/RT | ◎ | |
| Sulfuric Acid | 10/70 | ◎ | |
| Sulfuric Acid | 30/RT | ◎ | |
| Sulfuric Acid | 30/70 | ◎ | |
| Sulfuric Acid | 98/RT | △ | |
| Sulfuric Acid | Smoke Emission/RT | △ | |
| Phosphoric Acid | 50/RT | ◎ | |
| Phosphoric Acid | 50/70 | ◎ | |
| Phosphoric Acid | 75/RT | ◎ | |
| Inorganic Alkalines | Ammonia (Anhydrous) | ◎ | |
| Ammonia Gas | Cold | - | |
| Ammonia Gas | Hot | - | |
| Liquid Ammonia | ○ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
| Ammonium Hydroxide (Ammonium Water) | 28% | ◎ | |
| Potassium Hydroxide | ◎ | ||
| Calcium Hydroxide | ◎ | ||
| Barium Hydroxide | ◎ | ||
| Magnesium Hydroxide | ◎ | ||
| Hydrazine | - | ||
| Organic Solvents | Ethyl acrylate | - | |
| Butyl acrylate | △ | ||
| Acrylonitrile | - | ||
| Acetylene | ◎ | ||
| Acetamide | ○ | ||
| Acetaldehyde | ○ | ||
| Ethyl Acetoacetate | - | ||
| Acetophenone | - | ||
| Acetone | △ | ||
| Aniline | △ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anone = Cyclohexanone | - | |
| Amyl Alcohol | ○ | ||
| Amyl Naphthalene | ○ | ||
| Benzyl Benzoate | - | ||
| Isooctane | - | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ○ | ||
| Ether (Diethyl Ether) | - | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ○ | ||
| Ethyl Ether = Diethyl Ether | - | ||
| Ethyl Cellulose | ◎ | ||
| Ethylbenzene | △ | ||
| Ethylene Oxide | - | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | △ | ||
| Ethylenediamine | ○ | ||
| Epichlorohydrin | - | ||
| Ethyl Chloride | △ | ||
| Benzine Chloride | - | ||
| Methyl Chloride | △ | ||
| Chlorinated Solvent | × | ||
| Octyl Alcohol | ◎ | ||
| Oleic Acid | ○ | ||
| Carbitol | - | ||
| Formic Acid | 25/RT | ◎ | |
| Formic Acid | 50/RT | ◎ | |
| Formic Acid | 90/RT | ◎ | |
| Xylene | △ | ||
| Citric Acid | ◎ | ||
| Glycerin | ◎ | ||
| Cresol | ○ | ||
| Chloroacetone | △ | ||
| Cholorotoluene | △ | ||
| Chloronaphthalene | - | ||
| Chloroform | × | ||
| Silicate Ester | - | ||
| Ethyl Silicate | - | ||
| Acetic Acid | 10/RT | ◎ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | △ | |
| Acetic Acid | 100/RT | △ | |
| Amyl Acetate | △ | ||
| Isopropyl Acetate | △ | ||
| Ethyl Acetate | △ | ||
| Cellosolve Acetate | - | ||
| Butyl Acetate | △ | ||
| Propyl Acetate | △ | ||
| Methyl Acetate | △ | ||
| Salicylic Acid | ◎ | ||
| Diphenyl Oxide | - | ||
| Diisopropyl Ketone | △ | ||
| Diethyl Ether | △ | ||
| Diethyl Sebacate | △ | ||
| Tetraethyllead | ○ | ||
| Diethylene Glycol | ◎ | ||
| Carbon Tetrachloride | × | ||
| Dioxane | - | ||
| Dioctyl Sebacate | ○ | ||
| Dioctyl Phthalate | ○ | ||
| Cyclohexanol | ○ | ||
| Cyclohexanone (Anone) | △ | ||
| Cyclohexane | △ | ||
| Dichlorobenzene | △ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Diphenyl | - | |
| Dibutyl Ether | △ | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | △ | ||
| Dimethyl Aniline | - | ||
| Dimethylformamide | △ | ||
| Oxalic Acid | ◎ | ||
| Ethyl Oxalate | - | ||
| Tartaric Acid | ◎ | ||
| Styrene | ○ | ||
| Stearic Acid | ◎ | ||
| Butyl Stearate | - | ||
| Cellosolve | △ | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | ◎ | ||
| Tetrachloroethane | △ | ||
| Tetrahydrofuran | △ | ||
| Tetralin | △ | ||
| Triacetin | - | ||
| Triethanolamine | ○ | ||
| Tricresyl Phosphate | - | ||
| Trichlorethylene | △ | ||
| Tributyl Phosphate | - | ||
| Toluene (Triol) | △ | ||
| Naphthalene | ◎ | ||
| Naphthenic Acid | ◎ | ||
| Ethylene Dichloride | ○ | ||
| Methylene Dichloride | △ | ||
| Ethylene Disulfide | ○ | ||
| Nitroethane | × | ||
| Nitropropane | × | ||
| Nitrobenzene | × | ||
| Nitromethane | × | ||
| Lactic Acid | ◎ | ||
| Perchloroethylene | △ | ||
| Hydroquinone | ◎ | ||
| Palmitic Acid | ◎ | ||
| Picric Acid | ○ | ||
| Pinene | - | ||
| Piperidine | - | ||
| Pyridine | - | ||
| Phenylhydrazine | - | ||
| Phenol (Carbolic Acid) | - | ||
| Butyl Alcohol (Butanol) | - | ||
| Butyl Cellosolve | - | ||
| Furan, Furane | - | ||
| Furfural | × | ||
| 113 Freon | - | ||
| 114 Freon | - | ||
| 11 Freon | - | ||
| 12 Freon | - | ||
| 21 Freon | - | ||
| 22 Freon | - | ||
| Propyl Alcohol | ○ | ||
| Fluorobenzene | △ | ||
| Hexaldehyde | - | ||
| Hexane | △ | ||
| Hexyl Alcohol | ○ | ||
| Benzyl Alcohol | - | ||
| Benzyl Ether | △ | ||
| Benzaldehyde | △ | ||
| Benzene (Benzol) | △ | ||
| Amyl Bromide | ○ | ||
| Formaldehyde (Formalin) | 40/RT | ◎ | |
| Maleic Acid | ◎ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anhydrous Acetic Acid | ○ | |
| Methyl Methacrylate | △ | ||
| Methyl Alcohol | ○ | ||
| Methyl Isobutyl Ketone | △ | ||
| Methyl Ethyl Ketone | △ | ||
| Mercaptan (Thioalcohol) | - | ||
| Monochloroacetic Acid | ○△ | ||
| Linolenic Acid | ◎ | ||
| Malic Acid | ◎ | ||
| Others (Oils / Others) | Ammonium Nitrite | ◎ | |
| Asphalt | ◎ | ||
| Aniline Dye | ◎ | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ◎ | ||
| Sodium Sulfite | ◎ | ||
| Sulfur | ◎ | ||
| Liquefied Petroleum Gas | ◎ | ||
| Liquid Chlorine | × | ||
| Silver (II) Chloride | ◎ | ||
| Iron (II) Chloride | ◎ | ||
| Zinc Chloride | ◎ | ||
| Aluminum Chloride | ◎ | ||
| Ammonium Chloride | ◎ | ||
| Sulfur Chloride | ◎ | ||
| Potassium Chloride | ◎ | ||
| Calcium Chloride | ◎ | ||
| Tin (II) Chloride | ◎ | ||
| Copper (II) Chloride | ◎ | ||
| Thionyl Chloride | × | ||
| Nickel Chloride | ◎ | ||
| Barium Chloride | ◎ | ||
| Magnesium Chloride | ◎ | ||
| Chlorine Gas (Dry) | △ | ||
| Chlorine Gas (Wet) | △ | ||
| ASTM Oil | No. 1 | ○ | |
| ASTM Oil | No. 2 | ○ | |
| ASTM Oil | No. 3 | ○ | |
| Ozone | - | ||
| Olive Oil | ○ | ||
| Hydrogen Peroxide | 5/RT | ◎ | |
| Hydrogen Peroxide | 5/50 | ◎ | |
| Hydrogen Peroxide | 30/RT | ◎ | |
| Sodium Peroxide | ◎ | ||
| Gasoline | ○ | ||
| Sodium Perborate | ◎ | ||
| Potassium Permanganate | 10/RT | ◎ | |
| Ammonium Persulfate | ◎ | ||
| Tung Oil | ◎ | ||
| Grease | △ | ||
| Creosote Oil | - | ||
| Kerosene (Lamp Oil) | △ | ||
| Photographic Developer (Hypo) | ◎ | ||
| Mineral Oil | ○ | ||
| Zinc Acetate | ◎ | ||
| Aluminum Acetate | ◎ | ||
| Calcium Acetate | ◎ | ||
| Lead Acetate | ◎ | ||
| Nickel Acetate | ◎ | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
| Sodium Hypochlorite | 5/RT | ◎ | |
| Sodium Hypochlorite | 5/70 | ○ | |
| Copper Cyanide | ◎ | ||
| Sodium Cyanide | ◎ | ||
| Brine | ◎ |