(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nalgene Square Bottle with Stop Valve

Nalgene Square Bottle with Stop Valve

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-056-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Square shape
  • Capacity
    9L (2 gallons)
  • Other specifications
    Autoclavable
  • Size(mm)
    220X153X361
  • Mouth Inner Diam.(φ mm)
    φ86
  • Model number
    2321-0020
  • Manufacturer Product Name
    Nalgene Square Bottle with Stop Valve 2321 2/9
  • Material
    Main Body, Lid, Stop Valve: PP (Polypropylene)
  • Operating Temperature Range(°C)
    0~135
  • One Gradation
    1/1 (Gallons/L)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.
Part Number
5-056-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,474.00

฿ 12,379.20

RESIN CONTAINERS 1 Piece(s) 23 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Square shape
  • Capacity
    9L (2 gallons)
  • Other specifications
    Autoclavable
  • Size(mm)
    220X153X361
  • Mouth Inner Diam.(φ mm)
    φ86
  • Model number
    2321-0020
  • Manufacturer Product Name
    Nalgene Square Bottle with Stop Valve 2321 2/9
  • Material
    Main Body, Lid, Stop Valve: PP (Polypropylene)
  • Operating Temperature Range(°C)
    0~135
  • One Gradation
    1/1 (Gallons/L)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.

Product Description

Square container made of PP (polypropylene).
Specifications: autoclavable

Specifications of 5-056-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Square shape
  • Capacity
    9L (2 gallons)
  • Other specifications
    Autoclavable
  • Size(mm)
    220X153X361
  • Mouth Inner Diam.(φ mm)
    φ86
  • Model number
    2321-0020
  • Manufacturer Product Name
    Nalgene Square Bottle with Stop Valve 2321 2/9
  • Material
    Main Body, Lid, Stop Valve: PP (Polypropylene)
  • Operating Temperature Range(°C)
    0~135
  • One Gradation
    1/1 (Gallons/L)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.
Part Number
5-056-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,474.00

฿ 12,379.20

RESIN CONTAINERS 1 Piece(s) 23 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1