GOOD BOY

Caution
Product Description
A shatter-proof resin container with a transparency similar to a glass bottle.
[Features]
· The amber bottle has 0.3% or less UV transmittance at 400 nm or lower.
· Shuts out fluid leaks with no gasket.
· Material: Main body, cover / PP (polypropylene).
· Heat-resistant temperature: clear / 98°C, amber / 96°C.
· Not autoclavable.
[Applications]
· Uses special scale marks, so you don't have to worry about them standing out, even if a label is placed over them.
Size Chart Of Hard-To-Break GOOD BOY
| Part No. | Capacity | Color | Opening Inner Diameter (Body Diameter) × Bottle Height (Total Height) (mm) | Single Scale Division (mL) |
|---|---|---|---|---|
| 4-5633-01 | 100 mL | Clear | ø31.5 (ø50) × 93 (96) | 10 |
| 4-5633-02 | 250 mL | Clear | ø31.5 (ø63) × 128 (131) | 25 |
| 4-5633-03 | 500 mL | Clear | ø45 (ø77) × 158 (161) | 50 |
| 4-5633-04 | 1 L | Clear | ø45 (ø96) × 195 (198) | 100 |
| 4-5633-06 | 2 L | Clear | ø92 (ø120) × 248 (253) | 200 |
| 1-7680-02 | 100 mL | Amber | ø31.5 (ø50) × 93 (96) | 10 |
| 1-7680-03 | 250 mL | Amber | ø31.5 (ø63) × 128 (131) | 25 |
| 1-7680-04 | 500 mL | Amber | ø45 (ø77) × 158 (161) | 50 |
| 1-7680-05 | 1 L | Amber | ø45 (ø96) × 195 (198) | 100 |
| 1-7680-06 | 2 L | Amber | ø92 (ø120) × 248 (253) | 200 |
External View Of GOOD BOY

(Units: mm)
| Code | Capacity (mL) | a | b | c | d | e | f | g | h | i | j |
|---|---|---|---|---|---|---|---|---|---|---|---|
| -01 | 100 | 46.2 | 39.9 | 36 | 31.5 | 95.5 | 24.6 | 68.9 | 93.5 | 44 | 50 |
| -02 | 250 | 40 | 131.5 | 104.9 | 129.5 | 53 | 63.5 | ||||
| -03 | 500 | 61.1 | 54.7 | 49.1 | 45 | 161 | 24.4 | 133.6 | 158 | 56 | 77 |
| -04 | 1,000 | 54.9 | 49 | 198.5 | 171.1 | 195.5 | 66 | 96 |
List Of Chemical Resistance Performance For Each Material, Polypropylene/PP
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acids | Sulfite | 10/RT | ◎ |
| Hydrochloric Acid | 10/RT | ◎ | |
| Hydrochloric Acid | 20/RT | ◎ | |
| Hydrochloric Acid | 20/80 | ○ | |
| Hydrochloric Acid | 38/RT | ◎ | |
| Aqua Regia | △ | ||
| Perchloric Acid | △ | ||
| Chromic Acid | 2/70 | ○ | |
| Chromic Acid | 5/70 | ○ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | × | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
| Hypochlorous Acid | ◎ | ||
| Hydrocyanic Acid | ◎ | ||
| Hydrobromic Acid | 20/RT | ◎ | |
| Hydrobromic Acid | 20/70 | ◎ | |
| Hydrobromic Acid | 37/RT | ◎ | |
| Nitric Acid | 10/RT | ◎ | |
| Nitric Acid | 10/70 | ○ | |
| Nitric Acid | 30/RT | ○ | |
| Nitric Acid | 30/70 | △ | |
| Nitric Acid | Smoke Emission/RT | × | |
| Nitric Acid | 61.3/RT | △ | |
| Carbonic Acid | ○ | ||
| Arsenic Acid | ◎ | ||
| Fluorosilicic Acid | ◎ | ||
| Hydrofluoric Acid | 10/RT | ◎ | |
| Hydrofluoric Acid | 20/RT | ◎ | |
| Hydrofluoric Acid | 40/RT | ◎ | |
| Fluoroboric Acid | ◎ | ||
| Boric Acid | ◎ | ||
| Anhydrous Hydrofluoric Acid | ◎ | ||
| Sulfuric Acid | 10/RT | ◎ | |
| Sulfuric Acid | 10/70 | ◎ | |
| Sulfuric Acid | 30/RT | ◎ | |
| Sulfuric Acid | 30/70 | ◎ | |
| Sulfuric Acid | 98/RT | △ | |
| Sulfuric Acid | Smoke Emission/RT | △ | |
| Phosphoric Acid | 50/RT | ◎ | |
| Phosphoric Acid | 50/70 | ◎ | |
| Phosphoric Acid | 75/RT | ◎ | |
| Inorganic Alkalines | Ammonia (Anhydrous) | ◎ | |
| Ammonia Gas | Cold | − | |
| Ammonia Gas | Hot | − | |
| Liquid Ammonia | ○ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
| Ammonium Hydroxide (Ammonium Water) | 28% | ◎ | |
| Potassium Hydroxide | ◎ | ||
| Calcium Hydroxide | ◎ | ||
| Barium Hydroxide | ◎ | ||
| Magnesium Hydroxide | ◎ | ||
| Hydrazine | − | ||
| Organic Solvents | Ethyl acrylate | − | |
| Butyl acrylate | △ | ||
| Acrylonitrile | − | ||
| Acetylene | ◎ | ||
| Acetamide | ○ | ||
| Acetaldehyde | ○ | ||
| Ethyl Acetoacetate | − | ||
| Acetophenone | − | ||
| Acetone | △ | ||
| Aniline | △ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anone = Cyclohexanone | − | |
| Amyl Alcohol | ○ | ||
| Amyl Naphthalene | ○ | ||
| Benzyl Benzoate | − | ||
| Isooctane | − | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ○ | ||
| Ether (Diethyl Ether) | − | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ○ | ||
| Ethyl Ether = Diethyl Ether | − | ||
| Ethyl Cellulose | ◎ | ||
| Ethylbenzene | △ | ||
| Ethylene Oxide | − | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | △ | ||
| Ethylenediamine | ○ | ||
| Epichlorohydrin | − | ||
| Ethyl Chloride | △ | ||
| Benzine Chloride | − | ||
| Methyl Chloride | △ | ||
| Chlorinated Solvent | × | ||
| Octyl Alcohol | ◎ | ||
| Oleic Acid | ○ | ||
| Carbitol | − | ||
| Formic Acid | 25/RT | ◎ | |
| Formic Acid | 50/RT | ◎ | |
| Formic Acid | 90/RT | ◎ | |
| Xylene | △ | ||
| Citric Acid | ◎ | ||
| Glycerin | ◎ | ||
| Cresol | ○ | ||
| Chloroacetone | △ | ||
| Cholorotoluene | △ | ||
| Chloronaphthalene | − | ||
| Chloroform | × | ||
| Silicate Ester | − | ||
| Ethyl Silicate | − | ||
| Acetic Acid | 10/RT | ◎ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | △ | |
| Acetic Acid | 100/RT | △ | |
| Amyl Acetate | △ | ||
| Isopropyl Acetate | △ | ||
| Ethyl Acetate | △ | ||
| Cellosolve Acetate | − | ||
| Butyl Acetate | △ | ||
| Propyl Acetate | △ | ||
| Methyl Acetate | △ | ||
| Salicylic Acid | ◎ | ||
| Diphenyl Oxide | − | ||
| Diisopropyl Ketone | △ | ||
| Diethyl Ether | △ | ||
| Diethyl Sebacate | △ | ||
| Tetraethyllead | ○ | ||
| Diethylene Glycol | ◎ | ||
| Carbon Tetrachloride | × | ||
| Dioxane | − | ||
| Dioctyl Sebacate | ○ | ||
| Dioctyl Phthalate | ○ | ||
| Cyclohexanol | ○ | ||
| Cyclohexanone (Anone) | △ | ||
| Cyclohexane | △ | ||
| Dichlorobenzene | △ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Diphenyl | − | |
| Dibutyl Ether | △ | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | △ | ||
| Dimethyl Aniline | − | ||
| Dimethylformamide | △ | ||
| Oxalic Acid | ◎ | ||
| Ethyl Oxalate | − | ||
| Tartaric Acid | ◎ | ||
| Styrene | ○ | ||
| Stearic Acid | ◎ | ||
| Butyl Stearate | − | ||
| Cellosolve | △ | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | ◎ | ||
| Tetrachloroethane | △ | ||
| Tetrahydrofuran | △ | ||
| Tetralin | △ | ||
| Triacetin | − | ||
| Triethanolamine | ○ | ||
| Tricresyl Phosphate | − | ||
| Trichlorethylene | △ | ||
| Tributyl Phosphate | − | ||
| Toluene (Triol) | △ | ||
| Naphthalene | ◎ | ||
| Naphthenic Acid | ◎ | ||
| Ethylene Dichloride | ○ | ||
| Methylene Dichloride | △ | ||
| Ethylene Disulfide | ○ | ||
| Nitroethane | × | ||
| Nitropropane | × | ||
| Nitrobenzene | △× | ||
| Nitromethane | × | ||
| Lactic Acid | ◎ | ||
| Perchloroethylene | △ | ||
| Hydroquinone | ◎ | ||
| Palmitic Acid | ◎ | ||
| Picric Acid | ○ | ||
| Pinene | − | ||
| Piperidine | − | ||
| Pyridine | − | ||
| Phenylhydrazine | − | ||
| Phenol (Carbolic Acid) | − | ||
| Butyl Alcohol (Butanol) | − | ||
| Butyl Cellosolve | − | ||
| Furan, Furane | − | ||
| Furfural | × | ||
| 113 Freon | − | ||
| 114 Freon | − | ||
| 11 Freon | − | ||
| 12 Freon | − | ||
| 21 Freon | − | ||
| 22 Freon | − | ||
| Propyl Alcohol | ○ | ||
| Fluorobenzene | △ | ||
| Hexaldehyde | − | ||
| Hexane | △ | ||
| Hexyl Alcohol | ○ | ||
| Benzyl Alcohol | − | ||
| Benzyl Ether | △ | ||
| Benzaldehyde | △ | ||
| Benzene (Benzol) | △ | ||
| Amyl Bromide | ○ | ||
| Formaldehyde (Formalin) | 40/RT | ◎ | |
| Maleic Acid | ◎ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anhydrous Acetic Acid | ○ | |
| Methyl Methacrylate | △ | ||
| Methyl Alcohol | ○ | ||
| Methyl Isobutyl Ketone | △ | ||
| Methyl Ethyl Ketone | △ | ||
| Mercaptan (Thioalcohol) | − | ||
| Monochloroacetic Acid | ○△ | ||
| Linolenic Acid | ◎ | ||
| Malic Acid | ◎ | ||
| Others (Oils / Others) | Ammonium Nitrite | ◎ | |
| Asphalt | ◎ | ||
| Aniline Dye | ◎ | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ◎ | ||
| Sodium Sulfite | ◎ | ||
| Sulfur | ◎ | ||
| Liquefied Petroleum Gas | ◎ | ||
| Liquid Chlorine | × | ||
| Silver (II) Chloride | ◎ | ||
| Iron (II) Chloride | ◎ | ||
| Zinc Chloride | ◎ | ||
| Aluminum Chloride | ◎ | ||
| Ammonium Chloride | ◎ | ||
| Sulfur Chloride | ◎ | ||
| Potassium Chloride | ◎ | ||
| Calcium Chloride | ◎ | ||
| Tin (II) Chloride | ◎ | ||
| Copper (II) Chloride | ◎ | ||
| Thionyl Chloride | × | ||
| Nickel Chloride | ◎ | ||
| Barium Chloride | ◎ | ||
| Magnesium Chloride | ◎ | ||
| Chlorine Gas (Dry) | △ | ||
| Chlorine Gas (Wet) | △ | ||
| ASTM Oil | No. 1 | ○ | |
| ASTM Oil | No. 2 | ○ | |
| ASTM Oil | No. 3 | ○ | |
| Ozone | − | ||
| Olive Oil | ○ | ||
| Hydrogen Peroxide | 5/RT | ◎ | |
| Hydrogen Peroxide | 5/50 | ◎ | |
| Hydrogen Peroxide | 30/RT | ◎ | |
| Sodium Peroxide | ◎ | ||
| Gasoline | ○ | ||
| Sodium Perborate | ◎ | ||
| Potassium Permanganate | 10/RT | ◎ | |
| Ammonium Persulfate | ◎ | ||
| Tung Oil | ◎ | ||
| Grease | △ | ||
| Creosote Oil | − | ||
| Kerosene (Lamp Oil) | △ | ||
| Photographic Developer (Hypo) | ◎ | ||
| Mineral Oil | ○ | ||
| Zinc Acetate | ◎ | ||
| Aluminum Acetate | ◎ | ||
| Calcium Acetate | ◎ | ||
| Lead Acetate | ◎ | ||
| Nickel Acetate | ◎ | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
| Sodium Hypochlorite | 5/RT | ◎ | |
| Sodium Hypochlorite | 5/70 | ○ | |
| Copper Cyanide | ◎ | ||
| Sodium Cyanide | ◎ | ||
| Brine | ◎ |