(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Bottle

Large Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-182-01

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    3L
  • Other specifications
    With scale
  • Full height(mm)
    265
  • Mouth Inner Diam.(φ mm)
    φ37
  • Outer Diameter(φ mm)
    φ146
  • Manufacturer Product Name
    PFA Large Bottle 3 L
  • Material
    Main Body, External Stopper: PFA (Fluororesin), Internal Stopper: PTFE (Fluororesin)
  • Maximum operating temperature(°C)
    250
  • Minimum Thickness(mm)
    1
  • Features
    Almost no secular changes, so it can be used over long periods of time. Has excellent corrosion resistance and is opaque, so you can check on the medicine or samples inside.
  • Quantity
    1 pc.
Part Number
7-182-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 18,401.01

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    3L
  • Other specifications
    With scale
  • Full height(mm)
    265
  • Mouth Inner Diam.(φ mm)
    φ37
  • Outer Diameter(φ mm)
    φ146
  • Manufacturer Product Name
    PFA Large Bottle 3 L
  • Material
    Main Body, External Stopper: PFA (Fluororesin), Internal Stopper: PTFE (Fluororesin)
  • Maximum operating temperature(°C)
    250
  • Minimum Thickness(mm)
    1
  • Features
    Almost no secular changes, so it can be used over long periods of time. Has excellent corrosion resistance and is opaque, so you can check on the medicine or samples inside.
  • Quantity
    1 pc.

Product Description

This translucent bottle with excellent corrosion resistance allows easy viewing of the medicines or samples inside.

Specifications of 7-182-01

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    3L
  • Other specifications
    With scale
  • Full height(mm)
    265
  • Mouth Inner Diam.(φ mm)
    φ37
  • Outer Diameter(φ mm)
    φ146
  • Manufacturer Product Name
    PFA Large Bottle 3 L
  • Material
    Main Body, External Stopper: PFA (Fluororesin), Internal Stopper: PTFE (Fluororesin)
  • Maximum operating temperature(°C)
    250
  • Minimum Thickness(mm)
    1
  • Features
    Almost no secular changes, so it can be used over long periods of time. Has excellent corrosion resistance and is opaque, so you can check on the medicine or samples inside.
  • Quantity
    1 pc.
Part Number
7-182-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 18,401.01

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1