(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-142-05 |
7-142-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | External Dimensions (mm) |
Effective inside dimensions (mm) |
Type | Product Name | Manufacturer Model Number | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,199.20 |
CONDUCTIVE TRAYS | 1 Piece(s) | 6 Day(s) | - | 600X440X300 | 542X382X282 | 64 Type | Conductive Box 64 Type | 64 Type | 4983049486409 | 1 pc. | ||
฿ 2,103.67 |
CONDUCTIVE TRAYS | 1 Piece(s) | 6 Day(s) | Option | - | - | Lid for 64 Type | Lid for Conductive Box 64 Type | Lid for 64 Type | 4983049489028 | 1 pc. |
Part Number |
---|
7-142-05 |
7-142-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | External Dimensions (mm) |
Effective inside dimensions (mm) |
Type | Product Name | Manufacturer Model Number | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,199.20 |
CONDUCTIVE TRAYS | 1 Piece(s) | 6 Day(s) | - | 600X440X300 | 542X382X282 | 64 Type | Conductive Box 64 Type | 64 Type | 4983049486409 | 1 pc. | ||
฿ 2,103.67 |
CONDUCTIVE TRAYS | 1 Piece(s) | 6 Day(s) | Option | - | - | Lid for 64 Type | Lid for Conductive Box 64 Type | Lid for 64 Type | 4983049489028 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?