(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Mesh Mat

Electro-Conductive Mesh Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7856-01

  • Thickness(mm)
    9
  • Width(mm)
    262
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.329
  • Product Name
    Electro-Conductive Mesh Mat L
  • Manufacturer Model Number
    L
  • JAN Code
    4904881781705
  • Features
    It is made of conductive polypropylene that does not accumulate static electricity easily, and absorbs impact.
  • Material
    PP (Polypropylene)
  • 1 pc.
Part Number
1-7856-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 342.79

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Thickness(mm)
    9
  • Width(mm)
    262
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.329
  • Product Name
    Electro-Conductive Mesh Mat L
  • Manufacturer Model Number
    L
  • JAN Code
    4904881781705
  • Features
    It is made of conductive polypropylene that does not accumulate static electricity easily, and absorbs impact.
  • Material
    PP (Polypropylene)
  • 1 pc.

Product Description

[Features]
・ It is made of conductive polypropylene that does not easily collect static electricity and it absorbs shocks

Specifications of 1-7856-01

  • Thickness(mm)
    9
  • Width(mm)
    262
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.329
  • Product Name
    Electro-Conductive Mesh Mat L
  • Manufacturer Model Number
    L
  • JAN Code
    4904881781705
  • Features
    It is made of conductive polypropylene that does not accumulate static electricity easily, and absorbs impact.
  • Material
    PP (Polypropylene)
  • 1 pc.
Part Number
1-7856-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 342.79

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1