(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Air Cushion

Anti-Static Air Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2429-01

  • Width(mm)
    600
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    42
  • Particle size(mm)
    φ10
  • Height(mm)
    3.5
  • Product Name
    Antistatic air cushion P-d37L RS
  • Manufacturer Model Number
    P-D37L RS (Slit)
  • Features
    Protects objects to be packed from electrostatic hazard or impact, etc. Superior in waterproof, chemical-resistant, and thermal-insulation performance. Produces no hydrogen chloride or dioxin when incinerated.
  • Material
    PE (Polyethylene) 3-Layer Structure
  • Surface resistance value(Ω)
    1011/□ (Reference)
  • Footnotes
    Do not use for direct packaging of food.
  • 1 Roll
Part Number
1-2429-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,314.53

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Width(mm)
    600
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    42
  • Particle size(mm)
    φ10
  • Height(mm)
    3.5
  • Product Name
    Antistatic air cushion P-d37L RS
  • Manufacturer Model Number
    P-D37L RS (Slit)
  • Features
    Protects objects to be packed from electrostatic hazard or impact, etc. Superior in waterproof, chemical-resistant, and thermal-insulation performance. Produces no hydrogen chloride or dioxin when incinerated.
  • Material
    PE (Polyethylene) 3-Layer Structure
  • Surface resistance value(Ω)
    1011/□ (Reference)
  • Footnotes
    Do not use for direct packaging of food.
  • 1 Roll

Product Description

Protects against static electricity and impact simultaneously.

Specifications of 1-2429-01

  • Width(mm)
    600
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    42
  • Particle size(mm)
    φ10
  • Height(mm)
    3.5
  • Product Name
    Antistatic air cushion P-d37L RS
  • Manufacturer Model Number
    P-D37L RS (Slit)
  • Features
    Protects objects to be packed from electrostatic hazard or impact, etc. Superior in waterproof, chemical-resistant, and thermal-insulation performance. Produces no hydrogen chloride or dioxin when incinerated.
  • Material
    PE (Polyethylene) 3-Layer Structure
  • Surface resistance value(Ω)
    1011/□ (Reference)
  • Footnotes
    Do not use for direct packaging of food.
  • 1 Roll
Part Number
1-2429-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,314.53

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1