(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-4026-11 |
9-4026-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.78 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 100 | 0.15 | Electro-Conductive Bag MKB-1 | MKB-1 | 1 Pack (100 pcs) | ||
฿ 2,917.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day | 300 | 0.45 | Electro-Conductive Bag MKB-6 | MKB-6 | 1 Pack (100 pcs) |
A conductive opaque bag with stable low resistivity. It does not contain ozone depleting substances or environment regulated substances.
Part Number |
---|
9-4026-11 |
9-4026-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.78 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 100 | 0.15 | Electro-Conductive Bag MKB-1 | MKB-1 | 1 Pack (100 pcs) | ||
฿ 2,917.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day | 300 | 0.45 | Electro-Conductive Bag MKB-6 | MKB-6 | 1 Pack (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?