(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IC Pack

IC Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,429.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-139-02
7-139-03
7-139-04
7-139-06
7-139-07
7-139-15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Type Product Name JAN Code

฿ 1,429.02

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 150 0.2 Without chuck IC Pack 150X200 100 sheets 4560111746526 1 Pack (100 pcs)

฿ 2,682.21

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 200 0.3 Without chuck IC Pack 200X300 100 sheets 4560111746533 1 Pack (100 pcs)

฿ 6,271.85

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 300 0.45 Without chuck IC Pack 300X450 100 sheets 4560111746540 1 Pack (100 pcs)

฿ 5,060.44

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 200 0.3 With Zip IC Pack 200X300 with zipper 4560111746557 1 Pack (100 pcs)

฿ 8,631.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 300 0.45 With Zip IC Pack 300X450 with zipper 4560111746564 1 Pack (100 pcs)

฿ 1,782.55

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 100 0.15 With Zip IC Pack 100X150 - 1 Pack (100 pcs)

Basic Specifications

  • Thickness(mm)
    0.1
  • Product Type
    Electrostatic Discharge Protection Products
  • Features
    Non-conductive type for preventing debris adhesion.
  • Material
    Antistatic PE (Polyethylene)
  • Surface resistance value(Ω)
    1011or less (20°C 50% RH ASTM D-257)
  • 1 Pack (100 pcs)

Product Description

[Features]
A non-static IC pack that prevents dirt and dust from adhering.
You can choose with or without zip-seal.
Those with zip-seal can be opened and closed many times, making them convenient to use.

Part Number
7-139-02
7-139-03
7-139-04
7-139-06
7-139-07
7-139-15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Type Product Name JAN Code

฿ 1,429.02

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 150 0.2 Without chuck IC Pack 150X200 100 sheets 4560111746526 1 Pack (100 pcs)

฿ 2,682.21

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 200 0.3 Without chuck IC Pack 200X300 100 sheets 4560111746533 1 Pack (100 pcs)

฿ 6,271.85

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 300 0.45 Without chuck IC Pack 300X450 100 sheets 4560111746540 1 Pack (100 pcs)

฿ 5,060.44

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 200 0.3 With Zip IC Pack 200X300 with zipper 4560111746557 1 Pack (100 pcs)

฿ 8,631.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 300 0.45 With Zip IC Pack 300X450 with zipper 4560111746564 1 Pack (100 pcs)

฿ 1,782.55

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

Same day 100 0.15 With Zip IC Pack 100X150 - 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1