(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Bag, Inner Dimensions (mm) 102X152 – 457X610

Anti-Static Bag, Inner Dimensions (mm) 102X152 – 457X610

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,197.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-8335-01
6-8335-02
6-8335-03
6-8335-04
6-8335-06
6-8336-01
6-8336-02
6-8336-03
6-8336-04
6-8336-05
6-8336-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Type Product Name Manufacturer Model Number

฿ 2,463.00

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 102X152 Zipper type Static Electricity Prevention Bag Zipper EXC8696 EXC8696 1 Pack (100 pcs)

฿ 5,191.07

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 152X254 Zipper type Static Electricity Prevention Bag Zipper EXC8697 EXC8697 1 Pack (100 pcs)

฿ 7,859.77

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 203X305 Zipper type Static Electricity Prevention Bag Zipper EXC8698 EXC8698 1 Pack (100 pcs)

฿ 10,290.67

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 254X356 Zipper type Static Electricity Prevention Bag Zipper EXC8953 EXC8953 1 Pack (100 pcs)

฿ 24,668.70

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 457X610 Zipper type Static Electricity Prevention Bag Zipper EXC8742 EXC8742 1 Pack (100 pcs)

฿ 2,197.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 102X152 Open type Static Electricity Prevention Bag Open Type EXC8690 EXC8690 1 Pack (100 pcs)

฿ 3,860.27

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 152X254 Open type Static Electricity Prevention Bag Open Type EXC8691 EXC8691 1 Pack (100 pcs)

฿ 5,353.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 203X305 Open type Static Electricity Prevention Bag Open Type EXC8692 EXC8692 1 Pack (100 pcs)

฿ 6,979.69

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 254X356 Open type Static Electricity Prevention Bag Open Type EXC8693 EXC8693 1 Pack (100 pcs)

฿ 9,404.99

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 305X457 Open type Static Electricity Prevention Bag Open Type EXC8694 EXC8694 1 Pack (100 pcs)

฿ 20,993.92

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 457X610 Open type Static Electricity Prevention Bag Open Type EXC8695 EXC8695 1 Pack (100 pcs)

Basic Specifications

  • Thickness(mm)
    0.08~0.09
  • Product Type
    Electrostatic Discharge Protection Products
  • Features
    Frictional electricity is not generated inside. Opening, closing and handling are easy (left/right connection lugs are 10 mm wide). Mouth can be closed with heat sealer.
  • Material
    Polyester Layer: 0.013 mm, Aluminum Layer: 50 Å, PE Layer / 0.066 mm
  • Surface resistance value(Ω)
    Outer Layer: 108/□or Less, Aluminum Layer: 102/□or Less, PE Layer: 1012/□or Less
  • Specification details
    US Patent No.4, 424, 900
  • Light Transmittance
    30% or more
  • Strength(kg/cm)
    Tensile Strength 2.7/Tear Strength 0.5
  • Static Electricity Elimination Properties
    100 microsecond or less (Mil-PRF-81705D match)
  • Internal frictional electricity
    2 x 10-10C or Less
  • 1 Pack (100 pcs)

Product Description

Frictional electricity is not generated inside. Opening, closing, and handling are easy (left/right connection lugs are approx. 10 mm wide). Can be closed with a heat sealer, etc.

Part Number
6-8335-01
6-8335-02
6-8335-03
6-8335-04
6-8335-06
6-8336-01
6-8336-02
6-8336-03
6-8336-04
6-8336-05
6-8336-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Type Product Name Manufacturer Model Number

฿ 2,463.00

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 102X152 Zipper type Static Electricity Prevention Bag Zipper EXC8696 EXC8696 1 Pack (100 pcs)

฿ 5,191.07

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 152X254 Zipper type Static Electricity Prevention Bag Zipper EXC8697 EXC8697 1 Pack (100 pcs)

฿ 7,859.77

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 203X305 Zipper type Static Electricity Prevention Bag Zipper EXC8698 EXC8698 1 Pack (100 pcs)

฿ 10,290.67

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 254X356 Zipper type Static Electricity Prevention Bag Zipper EXC8953 EXC8953 1 Pack (100 pcs)

฿ 24,668.70

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 457X610 Zipper type Static Electricity Prevention Bag Zipper EXC8742 EXC8742 1 Pack (100 pcs)

฿ 2,197.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 102X152 Open type Static Electricity Prevention Bag Open Type EXC8690 EXC8690 1 Pack (100 pcs)

฿ 3,860.27

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 152X254 Open type Static Electricity Prevention Bag Open Type EXC8691 EXC8691 1 Pack (100 pcs)

฿ 5,353.17

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 203X305 Open type Static Electricity Prevention Bag Open Type EXC8692 EXC8692 1 Pack (100 pcs)

฿ 6,979.69

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 254X356 Open type Static Electricity Prevention Bag Open Type EXC8693 EXC8693 1 Pack (100 pcs)

฿ 9,404.99

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 305X457 Open type Static Electricity Prevention Bag Open Type EXC8694 EXC8694 1 Pack (100 pcs)

฿ 20,993.92

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 457X610 Open type Static Electricity Prevention Bag Open Type EXC8695 EXC8695 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1