(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8636-01 |
1-8636-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,855.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day | A4 size | CR Laminate Film SS-A4 | SS-A4 | 1 Pack (100 pcs) | ||
฿ 8,322.93 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | A3 size | CR Laminate Film SS-A3 | SS-A3 | 1 Pack (100 pcs) |
Antistatic performance does not deteriorate since the active agent has not been surface treated. Gloves with hardly any adherence of dust due to frictional charging. Reduces the static electricity effect on electronic parts. Has good adhesion to paper as the adhesive layer is specially treated.
Part Number |
---|
1-8636-01 |
1-8636-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,855.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day | A4 size | CR Laminate Film SS-A4 | SS-A4 | 1 Pack (100 pcs) | ||
฿ 8,322.93 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | A3 size | CR Laminate Film SS-A3 | SS-A3 | 1 Pack (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?