(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Static Film

Non-Static Film

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,177.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-4027-01
9-4027-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Length
(m)
Product Name

฿ 10,870.80

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 0.05 200 Non-Static Film 0.05 t 1 Roll

฿ 9,177.22

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 0.1 100 Non-Static Film 0.1 t 1 Roll

Basic Specifications

  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Sheet
  • Color
    Blue
  • Features
    The product features superior electrical characteristics (stable surface resistance, electrostatic voltage attenuation characteristics). It does not contain ozone depleting substances or environment regulated substances.
  • Material
    Anti-static agent is added and mixed to polyolefinic resin
  • Surface resistance value(Ω)
    1011or less (RH 60% 24 hr)
  • 1 Roll

Product Description

The product features superior electrical characteristics (stable surface resistance, electrostatic voltage attenuation characteristics). It does not contain ozone depleting substances or environment regulated substances.

Part Number
9-4027-01
9-4027-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Length
(m)
Product Name

฿ 10,870.80

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 0.05 200 Non-Static Film 0.05 t 1 Roll

฿ 9,177.22

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 0.1 100 Non-Static Film 0.1 t 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1