(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seiden® Crystal

Seiden® Crystal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 32,334.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9112-01
1-9112-03
1-9112-04
1-9112-05
1-9112-06
1-9112-07
1-9112-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(m)
Color Detailed colors Product Name

฿ 32,334.23

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.1 1830 50 Clear - Seiden Crystal 1830 mm x 50 M 1 Roll

฿ 59,520.00

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1830 30 Clear - Seiden Crystal 1830 mm x 30 M 1 Roll

฿ 32,799.14

SEIDEN CRYSTAL 1 Piece(s) 12 Day(s) 0.5 1370 20 Clear - Seiden Crystal 1370 mm x 20 M 1 Roll

฿ 34,757.93

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Discoloration UV Yellow Antistatic Crystal UV Yellow 1 Roll

฿ 34,757.93

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Black - Antistatic Crystal Black 1 Roll

฿ 34,023.89

SEIDEN CRYSTAL 1 Piece(s) 14 Day(s) 0.3 1070 30 Discoloration Line Transparent Antistatic Crystal Line Transparent 1 Roll

฿ 36,825.41

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Discoloration Satin, clear Antistatic Crystal Satin Clear 1 Roll

Basic Specifications

  • Product Type
    Electrostatic Discharge Protection Products
  • Features
    Equipped with flameproofing and high transparency, and has superior antistatic effect. The line transparency is superior in workability and opening/closing, and reduces stickiness. The satin clear finish will be effective as a simple blindfold while brightening the work space.
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Surface resistance value(Ω)
    1010
  • 1 Roll

Product Description

Flameproof, with high transparency and superior antistatic effects. The line transparency offers superior workability and opening/closing, and also helps reduce stickiness. The satin clear finish will be effective as a simple blocking partition while brightening the work space.

Part Number
1-9112-01
1-9112-03
1-9112-04
1-9112-05
1-9112-06
1-9112-07
1-9112-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(m)
Color Detailed colors Product Name

฿ 32,334.23

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.1 1830 50 Clear - Seiden Crystal 1830 mm x 50 M 1 Roll

฿ 59,520.00

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1830 30 Clear - Seiden Crystal 1830 mm x 30 M 1 Roll

฿ 32,799.14

SEIDEN CRYSTAL 1 Piece(s) 12 Day(s) 0.5 1370 20 Clear - Seiden Crystal 1370 mm x 20 M 1 Roll

฿ 34,757.93

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Discoloration UV Yellow Antistatic Crystal UV Yellow 1 Roll

฿ 34,757.93

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Black - Antistatic Crystal Black 1 Roll

฿ 34,023.89

SEIDEN CRYSTAL 1 Piece(s) 14 Day(s) 0.3 1070 30 Discoloration Line Transparent Antistatic Crystal Line Transparent 1 Roll

฿ 36,825.41

SEIDEN CRYSTAL 1 Piece(s) 31 Day(s) 0.3 1370 30 Discoloration Satin, clear Antistatic Crystal Satin Clear 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1