ASPURE Conductive PVC Sheet

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Anti-static sheet optimal for simple barriers and curtains in areas with anti-static countermeasures.
[Features]
· Material: PVC. Grid and clear types available.
· Carbon grid printed on a PVC sheet (grid).
· PVC sheet coated with an anti-static agent (clear).
· By imparting a conductive function to PVC, the generation of static electricity is suppressed, preventing ESD as well as contamination by foreign matter such as dust, etc.
[Applications]
· Convenient for areas requiring anti-static countermeasures, areas preventing ESD, and countermeasures against foreign contaminants.
· Optimal for simple barriers and curtains in areas with anti-static countermeasures.
Usage
●As a simple bulkhead/curtain for place expected to have static electricity problem.Specification
●Color:Grid●W x L(mm x m):1370 x 30
●Thickness(mm):0.3
●SPQ(roll):1
●Surface Resistance: Front 105Ω/□, Back 1010to1012Ω/□