(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Floor Conductive Floor Mat

J Floor Conductive Floor Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-135-01

  • Thickness(mm)
    10
  • Width(mm)
    300
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.3
  • Color
    Black
  • Product Name
    J Floor Conductive Mats: 9 pcs
  • Features
    It can be always preserved in a clean state due to being easily dismantled. There is an opening hole in the surface, allowing for smooth airflow, making it usable in a clean room/booth.
  • Material
    Conductive Polyvinyl Chloride Resin (PVC)
  • Electrical resistivity(Ω)
    1X106or Less
  • 1 Pack (9 pcs)
Part Number
7-135-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,444.12

STATIC ELECTRICITY MEASURES M 1 Pack(s)

9 Pieces Per Package

5 Day(s) 1 Pack (9 pcs)

Basic Specifications

  • Thickness(mm)
    10
  • Width(mm)
    300
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.3
  • Color
    Black
  • Product Name
    J Floor Conductive Mats: 9 pcs
  • Features
    It can be always preserved in a clean state due to being easily dismantled. There is an opening hole in the surface, allowing for smooth airflow, making it usable in a clean room/booth.
  • Material
    Conductive Polyvinyl Chloride Resin (PVC)
  • Electrical resistivity(Ω)
    1X106or Less
  • 1 Pack (9 pcs)

Product Description

It can be always preserved in a clean state due to being easily dismantled. There is an opening hole in the surface, allowing for smooth airflow, making it usable in a clean room/booth.

Specifications of 7-135-01

  • Thickness(mm)
    10
  • Width(mm)
    300
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.3
  • Color
    Black
  • Product Name
    J Floor Conductive Mats: 9 pcs
  • Features
    It can be always preserved in a clean state due to being easily dismantled. There is an opening hole in the surface, allowing for smooth airflow, making it usable in a clean room/booth.
  • Material
    Conductive Polyvinyl Chloride Resin (PVC)
  • Electrical resistivity(Ω)
    1X106or Less
  • 1 Pack (9 pcs)
Part Number
7-135-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,444.12

STATIC ELECTRICITY MEASURES M 1 Pack(s)

9 Pieces Per Package

5 Day(s) 1 Pack (9 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1