(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Removing Mat

Static Removing Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-1046-02

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Moss green
  • Type
    Moss green
  • Product Name
    Static Removing Mat MSC-2.0-MG
  • Manufacturer Model Number
    MSC-2.0-MG
  • Features
    Uses rubber material rich in oil resistance and solvent resistance.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    1 x 106 (based on the Recommendations for Requirements for Avoiding Electrostatic Hazards in Industry of the Ministry of Health, Labour and Welfare)
  • Accessory
    Ground Plate with Lead Wire x 1
  • 1 Roll
Part Number
9-1046-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 39,836.39

STATIC ELECTRICITY MEASURES M 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Moss green
  • Type
    Moss green
  • Product Name
    Static Removing Mat MSC-2.0-MG
  • Manufacturer Model Number
    MSC-2.0-MG
  • Features
    Uses rubber material rich in oil resistance and solvent resistance.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    1 x 106 (based on the Recommendations for Requirements for Avoiding Electrostatic Hazards in Industry of the Ministry of Health, Labour and Welfare)
  • Accessory
    Ground Plate with Lead Wire x 1
  • 1 Roll

Product Description

Uses rubber material rich in oil resistance and solvent resistance.

Specifications of 9-1046-02

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Moss green
  • Type
    Moss green
  • Product Name
    Static Removing Mat MSC-2.0-MG
  • Manufacturer Model Number
    MSC-2.0-MG
  • Features
    Uses rubber material rich in oil resistance and solvent resistance.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    1 x 106 (based on the Recommendations for Requirements for Avoiding Electrostatic Hazards in Industry of the Ministry of Health, Labour and Welfare)
  • Accessory
    Ground Plate with Lead Wire x 1
  • 1 Roll
Part Number
9-1046-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 39,836.39

STATIC ELECTRICITY MEASURES M 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1