(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Mat Banlite EL

Antistatic Mat Banlite EL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5009-01

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Green
  • Product Name
    Antistatic Mat Banlite EL
  • Manufacturer Model Number
    Pen Light EL
  • Features
    Drawbacks such as warping, peeling, and wrinkling have disappeared by significantly increasing the hardness with a two-layer structure.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    106~108
  • 1 Roll
Part Number
9-5009-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,449.79

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Green
  • Product Name
    Antistatic Mat Banlite EL
  • Manufacturer Model Number
    Pen Light EL
  • Features
    Drawbacks such as warping, peeling, and wrinkling have disappeared by significantly increasing the hardness with a two-layer structure.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    106~108
  • 1 Roll

Product Description

Drawbacks such as warping, peeling, and wrinkling have disappeared by significantly increasing the hardness with a two-layer structure.

Specifications of 9-5009-01

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Green
  • Product Name
    Antistatic Mat Banlite EL
  • Manufacturer Model Number
    Pen Light EL
  • Features
    Drawbacks such as warping, peeling, and wrinkling have disappeared by significantly increasing the hardness with a two-layer structure.
  • Material
    NBR (Nitrile Rubber)
  • Electrical resistivity(Ω)
    106~108
  • 1 Roll
Part Number
9-5009-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,449.79

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1