(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1440-01 |
1-1440-02 |
1-1441-01 |
1-1441-02 |
1-1469-01 |
1-1469-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Color | Product Name | Manufacturer Model Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,813.71 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 600 | Green | Economy Conductive Mat 6102 Green | 6102 | 4560111733311 | 1 Roll | ||
฿ 11,810.99 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 600 | Gray | Economy Conductive Mat 6102 Gray | 6102 | 4560111733328 | 1 Roll | ||
฿ 14,434.25 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | Same day | 900 | Green | Economy Conductive Mat 9102 Green | 9102 | 4560111733335 | 1 Roll | ||
฿ 17,397.37 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 900 | Gray | Economy Conductive Mat 9102 Gray | 9102 | 4560111733342 | 1 Roll | ||
฿ 27,250.00 ฿ 17,164.78 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 1 Day(s) | - | - | - | - | - | - | ||
฿ 19,786.80 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 31 Day(s) | 1200 | Gray | Economy Conductive Mat 12102 Gray | 12102 | 4560111733366 | 1 Roll |
The front surface has a static electricity diffusion layer and the back surface has an electrically conductive layer.
[Material]
· NBR (Nitrile Rubber)
Part Number |
---|
1-1440-01 |
1-1440-02 |
1-1441-01 |
1-1441-02 |
1-1469-01 |
1-1469-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Color | Product Name | Manufacturer Model Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,813.71 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 600 | Green | Economy Conductive Mat 6102 Green | 6102 | 4560111733311 | 1 Roll | ||
฿ 11,810.99 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 600 | Gray | Economy Conductive Mat 6102 Gray | 6102 | 4560111733328 | 1 Roll | ||
฿ 14,434.25 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | Same day | 900 | Green | Economy Conductive Mat 9102 Green | 9102 | 4560111733335 | 1 Roll | ||
฿ 17,397.37 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 5 Day(s) | 900 | Gray | Economy Conductive Mat 9102 Gray | 9102 | 4560111733342 | 1 Roll | ||
฿ 27,250.00 ฿ 17,164.78 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 1 Day(s) | - | - | - | - | - | - | ||
฿ 19,786.80 |
ECONOMY CONDUCTIVE MAT | 1 Piece(s) | 31 Day(s) | 1200 | Gray | Economy Conductive Mat 12102 Gray | 12102 | 4560111733366 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?