(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Octron Mat

Octron Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7756-01

  • Thickness(mm)
    1
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Moss green
  • Product Name
    Octron Mat SA10GW60L90
  • Manufacturer Model Number
    SA10GW60L90
  • Features
    It has stable static electricity diffusibility to prevent trouble due to static electricity. It is excellent in durability and abrasion resistance. It is excellent in low-dust generation and can be used in cleanrooms.
  • Material
    Thermoplastic Urethane Material
  • Volume resistivity(Ω)
    107~108(JIS K6911)
  • 1 Roll
Part Number
2-7756-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,142.29

OCTRON MAT 1 Piece(s) 6 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    1
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Moss green
  • Product Name
    Octron Mat SA10GW60L90
  • Manufacturer Model Number
    SA10GW60L90
  • Features
    It has stable static electricity diffusibility to prevent trouble due to static electricity. It is excellent in durability and abrasion resistance. It is excellent in low-dust generation and can be used in cleanrooms.
  • Material
    Thermoplastic Urethane Material
  • Volume resistivity(Ω)
    107~108(JIS K6911)
  • 1 Roll

Specifications of 2-7756-01

  • Thickness(mm)
    1
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Moss green
  • Product Name
    Octron Mat SA10GW60L90
  • Manufacturer Model Number
    SA10GW60L90
  • Features
    It has stable static electricity diffusibility to prevent trouble due to static electricity. It is excellent in durability and abrasion resistance. It is excellent in low-dust generation and can be used in cleanrooms.
  • Material
    Thermoplastic Urethane Material
  • Volume resistivity(Ω)
    107~108(JIS K6911)
  • 1 Roll
Part Number
2-7756-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,142.29

OCTRON MAT 1 Piece(s) 6 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1