(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-4041-01 |
9-4041-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,768.99 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day | 450 | 0.6 | Static Electricity Mat 450 | 450 | 4562108486934 | 1 pc. | ||
฿ 4,061.24 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 5 Day(s) | 600 | 0.9 | Static Electricity Mat 600 | 600 | 4562108486941 | 1 pc. |
The front surface has a static electricity diffusion layer and the back surface has an electrically conductive layer to prevent problems caused by static electricity. Because it generates little dust, it can be used in clean rooms (Class 1000).
Part Number |
---|
9-4041-01 |
9-4041-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,768.99 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day | 450 | 0.6 | Static Electricity Mat 450 | 450 | 4562108486934 | 1 pc. | ||
฿ 4,061.24 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 5 Day(s) | 600 | 0.9 | Static Electricity Mat 600 | 600 | 4562108486941 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?