(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Eliminator Door Mat

Static Electricity Eliminator Door Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8743-11

  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Gray
  • Product Name
    Static Electricity Eliminator Door Mat 491-0010
  • Manufacturer Model Number
    491-0010
  • Material/pile
    Polyester mixed with conductive fibers
  • Material/backing
    PVC (Polyvinyl Chloride Resin) with Conductive Fibers
  • Flameproof authorization number
    E0110066
  • Surface resistance value(Ω)
    108 or less
  • 1 pc.
Part Number
1-8743-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,461.90

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Gray
  • Product Name
    Static Electricity Eliminator Door Mat 491-0010
  • Manufacturer Model Number
    491-0010
  • Material/pile
    Polyester mixed with conductive fibers
  • Material/backing
    PVC (Polyvinyl Chloride Resin) with Conductive Fibers
  • Flameproof authorization number
    E0110066
  • Surface resistance value(Ω)
    108 or less
  • 1 pc.

Specifications of 1-8743-11

  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Gray
  • Product Name
    Static Electricity Eliminator Door Mat 491-0010
  • Manufacturer Model Number
    491-0010
  • Material/pile
    Polyester mixed with conductive fibers
  • Material/backing
    PVC (Polyvinyl Chloride Resin) with Conductive Fibers
  • Flameproof authorization number
    E0110066
  • Surface resistance value(Ω)
    108 or less
  • 1 pc.
Part Number
1-8743-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,461.90

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1